20.17 Elimination of Gear Noise
In complete conjugate action and/or excessive backlash are the source
of noise. Plastic-molded gears are generally less accurate than their metal
counterparts. Furthermore, due to the presence of a larger TCE there is more
backlash built into the gear train.
To avoid noise, more resilient material, such as Urethane can be used.
Figure 1.63 shows several gears made of Urethane which in mesh with Delrin gears
produce a practically noiseless gear train. The face width of the Urethane gears
must be increased correspondingly to compensate for lower load carrying ability
of this material.

20.18 Mold Construction
Depending on the quantity of gears to be produced a decision has to be made
to make one single cavity or a multiplicity of identical cavities. If more than one cavity is
involved these are used as "family molds" inserted in mold bases
which can accommodate a number of cavities for identical or different parts.
Since special terminology will be used we shall first describe the elements
shown in Figure 1.64.
1 — LOCATING RING is the element which assures the proper location of the
mold on the platen with respect to the nozzle which injects the molten
plastic.
2— SPRUE BUSHING is the element which mates with the nozzle. It has a
spherical or flat receptacle which accurately mates with the surface of the
nozzle.
3— SPRUE is the channel in the sprue bushing through which the molten
plastic is injected.
4— RUNNER is the channel which distributes material to different cavities
within the same mold base.
5-CORE PIN is the element which by its presence restricts the flow of
plastic; hence, a hole or void will be created in the molded part.
6-EJECTOR PINS are pins-operated by the molding machine. These have a
relative motion with respect to the cavity in the direction which will cause
ejection of the part from the mold.
7-FRONT SIDE is considered the side on which the sprue bushing and the
Nozzle are located.
8- GATE is the orifice through which the molten plastic enters the cavity.
* - VENT is a miniscule opening through which the air can be evacuated
from the cavity as the molten plastic fills it. The Vent is configured to let
air escape, but does not fill up with plastic.
____________
*Not visible due to its small size.
T153 Next Page