GEAR-DESIGN Table of Contents
| 1.0 INTRODUCTION 2.0 BASIC GEOMETRY OF SPUR GEARS 2.1 Basic Spur Gear Geometry 2.2 The Law of Gearing 2.3 The Involute Curve 2.4 Pitch Circles 2.5 Pitch 2.5.1 Circular Pitch 2.5.2 Diametral Pitch 2.5.3 Relation of Pitches 3.0 GEAR TOOTH FORMS AND STANDARDS 3.1 Preferred Pitches 3.2 Design Tables 3.3 AGMA Standards 4.0 INVOLUTOMETRY 4.1.1 Gear Nomenclature 4.1.2 Symbols 4.2 Pitch Diameter and Center Distance 4.3 Velocity Ratio 4.4 Pressure Angle 4.5 Tooth Thickness 4.6 Measurement Over-Pins 4.7 Contact Ratio 4.8 Undercutting 4.9 Enlarged Pinions 4.10 Backlash Calculation 4.11 Summary of Gear Mesh Fundamentals 5.0 HELICAL GEARS 5.1 Generation of the Helical Tooth 5.2 Fundamental of Helical Teeth 5.3 Helical Gear Relationships 5.4 Equivalent Spur Gear 5.5 Pressure Angle 5.6 Importance of Normal Plane Geometry 5.7 Helical Tooth Proportions 5.8 Parallel Shaft Helical Gear Meshes 5.8.1 Helix Angle 5.8.2 Pitch Diameter 5.8.3 Center Distance 5.8.4 Contact Ratio 5.8.5 Involute Interference 5.9 Crossed Helical Gear Meshes 5.9.1 Helix Angle and Hands 5.9.2 Pitch |
T25 T25 T25 T27 T27 T28 T28 T28 T28 T29 T29 T29 T31 T37 T37 T38 T38 138 T39 144 144 145 145 T48 T52 T53 T53 T54 T54 T54 T55 T55 155 T55 T55 T55 156 156 T56 156 |
T21 Next Page