GEAR-DESIGN Table of Contents
|
5.9.3 Center Distance 5.9.4 Velocity Ratio 5.10 Axial Thrust of Helical Gears 6.0 RACKS 7.0 INTERNAL GEARS 7.1 Development of the Internal Gear 7.2 Tooth Parts of Internal Gear 7.3 Tooth Thickness Measurement 7.4 Features of Internal Gears 8.0 WORM MESH 8.1 Worm Mesh Geometry 8.2 Worm Tooth Proportions 8.3 Number of Threads 8.4 Worm and Wormgear Calculations 8.4.1 Pitch Diameters, Lead and Lead Angle 8.4.2 Center Distance of Mesh 8.5 Velocity Ratio 9.0 BEVEL GEARING 9.1 Development and Geometry of Bevel Gears 9.2 Bevel Gear Tooth Proportions 9.3 Velocity Ratio 9.4 Forms of Bevel Teeth 10.0 GEAR TYPE EVALUATION 11.0 CRITERIA OF GEAR QUALITY 11.1 Basic Gear Formats 11.2 Tooth Thickness and Backlash 11.3 Position Error (or Transmission Error) 11.4 AGMA Quality Classes 11.5 Comparison With Previous AGMA and International Standards 12.0 CALCULATION OF GEAR PERFORMANCE CRITERIA 12.1 Backlash in a Single Mesh 12.2 Transmission Error 12.3 Integrated Position Error 12.4 Control of Backlash 12.5 Control of Transmission Error 13.0 GEAR STRENGTH AND DURABILITY 13.1 Bending Tooth Strength 13.2 Dynamic Strength 13.3 Surface Durability 13.4 AGMA Strength and Durability Ratings |
T57 T57 T57 T58 T58 T59 T60 T61 T61 T62 T62 T62 T63 T63 T64 T64 T66 T66 T67 T68 T68 T70 T70 T73 T73 T76 T77 T77 T78 T78 T78 T82 T88 T88 |