TABLE 1.1 TOOTH PROPORTIONS
OF BASIC RACK FOR
STANDARD INVOLUTE GEAR SYSTEMS
| Tooth Parameter | Symbol in Rack Fig. 1.6 |
14-1/2º Full Depth involute System |
20º Full Depth involute System |
20º Coarse-Pitch involute Spur Gears |
20º Fine-Pitch involute System |
1.
System Sponsors |
-- f a b ht hk C t rf -- -- -- |
ANSI & AGMA 14-1/2° 1/P 1.157/P 2.157/P 2/P 0.157/P 1 5708/P 1-1/3 x not specified B6.1 201.02 |
ANSI 20° 1/P 1.157/P 2.157/P 2/P 0.157/P 1.5708/P 1-112 X not specified B6.1 -- |
AGMA 20° 1.000/P 1.250/P 2.250/P 2.000/P 0250/P p/2P 0.300/P not specified -- 201.02 |
ANSI & AGMA 20° 1.000/P 1.200/P + 0.002 2.200/P + 0.002 2.000/P 0.200/P + 0.002 1.5708/P not standardized not specified B6.7 207.06 |
| TABLE 1.2 PREFERRED DIAMETRAL PITCHES | |||||||||||||||||||
|
|
|
|
||||||||||||||||
TABLE 1.3 BASIC GEAR DATA FOR 20° P.A. FINE-PITCH GEARS |
|||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||
Note:
Outside Diameter for N number of teeth equals the Pitch Diameter far (N+2) number at
teeth. |
T30 Prev Page