4.1.2 Symbols
The symbols used in this section are summarized below.This is consistent with most gear literature and the publications of AGMA and ANSI.
| SYMBOL | NOMENCLATURE & DEFINITION | ||
| B | backlash,
linear measure along |
a | addendum |
| BLA | backlash, linear
measure along line-of-action |
b | dedendum |
| aB | backlash in arc minutes | c | clearance |
| C | center distance | d | pitch diameter, pinion |
| D | change in center distance | dw | pin diameter, for
over-pins measurement |
| Co | operating center distance | e | eccentricity |
| Cstd | standard center distance | hk | working depth |
| D | pitch diameter | ht | whole depth |
| Db | base circle diameter | mp | contact ratio |
| Do | outside diameter | n | number of teeth, pinion |
| DR | root diameter | nw | number of threads in worm |
| F | face width | pa | axialpitch |
| K | factor; general | pb | base pitch |
| L | length, general; also lead of worm | pc | circular pitch |
| M | measurement over-pins | pcn | normal circular pitch |
| N | number of teeth, usually gear | r | pitch radius, pinion |
| Nc | critical number of teeth for no undercutting | rb | base circle radus, pinion |
| Nv | virtual number of teeth for helical gear | rt | fillet radius |
| Pd | diametral pitch | ro | outside radius, pinion |
| Pdn | normal diametral pitch | t | tooth thickness, and for general use for tolerance |
| pt | horsepower, transmitted | yc | Lewis factor, circular pitch |
| R | pitch radius, gear or general use | g | pitch angle, bevel gear |
| Rb | base circle radius, gear | q | rotation angle, general |
| Ro | outside radius, gear | l | lead angle, worm gearing |
| RT | testing radius | m | mean value |
| T | tooth thickness, gear | v | gear stage velocity ratio |
| Wb | beam tooth strength | f | pressure angle |
| Y | Lewis factor, diametral pitch | fo | operating pressure angle |
| Z | mesh velocity ratio | y | helix angle (Wb = base
helix angle; operating helix angle) |
| w | angular velocity | ||
| invf | involute function |
4.2 Pitch Diameter and Center Distance
As already mentioned in par. 2.4, the pitch diameters for a meshing gear pair are tangent at a point on the line-of-centers called the pitch point. See figure 1.4. The pitch point always divides the line of centers proportional to the number of teeth in each gear.
Center distance = C = D1 + D2 = N1
+ N2
(5)
2 2Pd
T37