Home Page

The tooth thickness (T2) at a given radius, R2, from the center can be found from a known value (T1) and known
pressure angle (
q1) at that radius (R1), as follows:

T2 = T1  R2 - 2R2 -2R2 (inv q2 - inv q1)                                                               (10)
                   R1
where:

      inv
q =tan q - q = involute function.

      To save computing time involute-function tables have been computed and are available in the references. An abridged liting is given in Table 1.5.

4.6 Measurement Over-Pins

Often tooth thickness is measured indirectly by gaging over pins which are placed in diametrically opposed tooth spaces, or the nearest to it for odd numbered gear teeth. This is pictured in Figure 1.15.
          For a specified tooth thickness the over-pins measurement, M, is calculated as follows:
          For an even number of teeth:

  M =  D cos q  + dw                                        (11)
           cos
q1
For an odd number of teeth
  M = D cos
q cos 90º   + dw                       (12)
          cos
q1
where the value of
q1 is obtained from
inv
q1 = T + invq    dw        -   p                    (13)
               D                    D cos
q              N
T39_1.jpg (6504 bytes)

       Tabulated values of over-pins measurements for standard gears are given in Table 1.6. This provides a rapid means for calculating values of M, even for gears with slight departures trom standard tooth thicknesses.
       When tooth thickness is to be calculated from a known over-pins measurement, M, the equations can be manipulated to yield:
       T = D  (
p   +  inv qc - inv q -     dw     )                                                                        (14)
                    N                            D cos
q

    where:
        cos
qc = D cos q                                                                                                          (15)
                      2Rc

for an even number of teeth:
        R
c  = M - dw                                                                                                                   (16)

                     2
and for an odd number of teeth:

        Rc   =     M - dw                                                                                                                (17)
                  2 cos 90º
                            N

T39     Next Page