5.0 HELICAL GEARS
The helical gear differs from the spur gear in that its teeth are twisted along a helical path in the axial direction. It resembles the spur gear in the plane of rotation, but in the axial direction it is as if there were a series of staggered spur gears. See Figure 1.22. This design brings forth a number of different features relative to the spur gear, two of the most important being as follows:
| 1. tooth strength is improved because of the elongated helical wrap around tooth base support. 2. contact ratio is increased due to the axial tooth overlap. Helical gears thus tend to have greater load-carrying capactiy than spur gears of the same size. Spur gears, on the other hand, have a somewhat higher efficiency. Helical gears are used in two forms: 1. Parallel shaft applications, which is the largest usage. |
|
5.1 Generation of the Helical Tooth
The helical tooth form is involute in the plane of rotation and can be developed in a manner similar to
that of the spur gear. However, unlike the spur gear which can be viewed essentially as two
dimensional, the helical gear must be portrayed in three dimensions to show changing axial features.
Referring to Figure 1.23, there is a base cylinder from which a taut plane is unwrapped,
analogous to the unwinding taut string of the spur gear in Figure 12. On the plane there is a straight line AB, which when
wrapped on the base cylinder has a helical trace AoBo. As the taut plane is unwrapped any point on the
line AB can be visualized as tracing an involute from the base cylinder. Thus, there is
an infinite series of involutes generated by line AB, all alike, but displaced in phase along a helix on the base cylinder.
Again a concept analogous to the spur-gear tooth development
is to imagine the taut plane being wound from one base cylinder on to another as the base cylinders rotate in opposite directions. The
result is the generation of a pair of conjugate helical involutes. If a reverse direction of rotation is
assumed and a second tangent plane is arranged so that it crosses the first, a complete involute
helicoid tooth is formed.

T52