5.2 Fundamental of Helical Teeth
In tho piano of rotation the helical gear tooth is
involute and all of the relationships govorning spur gears apply to the helical. However,
tho axial twist of the teeth introduces a holix anglo. Since the helix angle varies from
the base of the tooth to the outside radnjs, the helix angle, w~ is detned as the angle
between the tangent to the helicoidal tooth at the intersection of the pitch cylinder and
the tooth profile, and an element of the pitch cylinder. See Figure 1.24.
The direction of the helical twist is designated as either
left or right. The direction is defined by the right-hand rule.
5.3 Helical Gear Relationships
For helical gears there are two related pitches: one in the plane of rotation and the other in a plane normal to the tooth. In addition there is an axial pitch. These are defined and related as follows: Referring to Figure 1.25, the two circular pitches are related as follows:
Pcn = Pc cos y = normal circular pitch (25)
The normal circular pitch is less than the transverse or circular pitch in the plane of rotation, the ratio between the two being equal to the cosine of the helix angle. Consistent with this, the normal diametral pitch is greater than the transverse pitch:
Pdn = Pd
= normal diametral pitch
(26)
cos y
The axial
pitch of a helical gear is the distance between corresponding points of adjacent teeth
measured parallel to the gears axissee Figure 1.26. Axial pitch, p1. is related to
circular pitch by the expressions:
Pa = Pc cot y
= Pcn = axial pitch
(27)
sin
y
T53