9.2 Bevel Gear Tooth Proportions
Bevel gear teeth are proportioned in accordance with
the standard system of tooth proportions used for spur gears. However, the pressure angle
of all standard design bevel gears is limited to 200. Pinions with a small number of teeth
are enlarged automatically when the design follows the Gleason system.
Since bevel-tooth elements are
tapered, tooth dimensions and pitch diameter are referenced to the outer end (heel). Since
the narrow end of the teeth (toe) vanishes at the pitch apex (center of reference
generating sphere) there is a practical limit to the length (face) of a bevel gear. The
geometry and identification of bevel gear parts is given in Figure 1.45.
9.3 Velocity Ratio
The velocity ratio can be derived from the ratio of several parameters:
velocity ratio = Z = N1
= D1 = sin g1
(44)
N2
D2 sin
g2
where:
g = pitch angle (Figure 1.45)