type of failure because mechanical properties
of gear materials are well known, and the design equations are sufficiently accurate. The
analysis of bending stresses is as follows:
In transmitting power, the
driving, force acts along the line-of-action, and the tooth senses a moving force acting
from the tip to the base, as shown in Figure 1.49. The load can be resolved into a
tangential force, W1, causing bending, and a normal force, WN, causing compression. These
are shown in Figure 1.50 along the corresponding net stresses.
Based upon the above static
analysis, Wilfred Lewis, in 1892, presented his expression for tooth beam strength which
is now reknowned as the classic Lewis equatien:
Wt
= SFY
Pd
As a static beam resisting a fixed load in position and magnitude, this equation is usually adequate. However, it does not take into account the dynamics of meshing teeth. In that regard, later investigators have modified and improved the original Lewis equation.
Beam Strength (Figure 1.51)
Improved results can be obtained by use of Barths modified Lewis formula, which
takes velocity into consideration but not wear. Impact and fatigue stresses become more
pronounced as pitch-line velocity increases. The formula includes a velocity factor and is
satisfactory for commercial gears at pitch-line velocities up to 1,500 fpm:
| Wt
= SFY ( 600 ) Pd 600+V |
where: | Wt = transmitted load
(52) S = maximum bending tooth stress, at the root outer fibers. F = face width of gear Y = Lewis factor Pd= diametral pitch V = velocity of the pitch point in feet per minute. |
For non-metallic gears, the velocity factor
is changed from ( 600 ) to ( 150
+ 0.25 )
600+V
200+V
The Lewis factor is
dimensionless and independent of tooth size, and a function only of shape. Lewis factors
for standard teeth are given in Table 1.11.
A safe stress level depends upon
the material and the number of stress cycles to which the teeth are subjected. This can be
evaluated from an S-N curve, modified Goodman diagram, Soderberg line, or equivalent data.
Reference 6 contains helpful information on fatigue stress analysis.
Table 1.12 gives safe stresses for a number
of engineering materials. An estimate for the maximum allowable bending stress, S in
equation 52, can then be obtained by multiplying the stress given in Table 1.12 by two
factors: a service factor given in Table 1.13 and a lubrication factor given in Table
1.14.
Use of a proper limiting stress value, Se
in equation 52, results in a calculated tooth load, W0, based on beam strength. For
acceptable designs, Wb>= Wt
The tangentially transmitted
load is calculated from the transmitted horsepower as follows:
| Wt
= 126,000 Pt DNr |
where: | Pt = transmitted
horsepower
(53) Nr= gear speed in revolutions per minute D = gear pitch diameter |