heat treatable and have a much better index of machinability corresponding to some of the carbon steels. Table 1.23 lists mechanical properties of typical gear steels. Table 1.24 presents relative machinability of various steels.
14.2 Non-Ferrous Metals
The commonly used non-ferrous materials are the aluminum
alloys and bronzes. Zinc diecast alloys are used also. Non-ferrous metals
generally or selectively offer good machinability, light weight, corrosion
resistance and are non-magnetic.
14.2.1 Aluminum as a gear material has the special feature of
light weight, and moderately good strength for the low weight It is also
corrosion resistant and easy to machine. A major disadvantage is the large
coefficient of thermal expansion compared to steels. Many aluminum alloys differ
in ease of forming, machining and casting. Aluminum alloys respond to cold
working and heat treatment Mechanical properties for several alloys are given in
Table 1.25.
14.2.2 Bronzes have long been used for gear materials. They
possess favorable frictional and wear properties when mating with steel gears.
They are particularly advantageous in worm meshes and crossed-helical meshes
because of the large amount of sliding. Bronzes are extremely stable and offer
excellent machinability. The material can be cast, but bar stock and forgings
are superior. Chief disadvantages are the high specific weight (highest of the
gear materials) and relatively high cost.
There are many bronze alloys, but only a few are extensively
used for gears. These are the four alloys listed in Table 1.25. This table also
lists brasses that are used for low load fine pitch gears.
14.3 Die Cast Alloys
14.4 Sintered Powder Metal
This is a process of molding fine metal powder and alloying
ingredients under high pressure and then firing to fuse the mass. It is a
high-production means of producing relatively high-strength gears at low cost.
Metals used for gears are iron-based mixtures, bronzes and brasses. Powder
metals are expensive, but offsetting this the scrap losses are very small.
Properties of sintered powder alloys suitable for gears is presented in Table
127.
14.5 Plastics
Plastics gears offer quiet operation, wear resistance,
damping, lightweight, non-corrosiveness, minimum or no lubrication and low cost.
On the debit side, they are difficult to machine to high precision and are
subject to large temperature-induced dimensional changes and instability. Gears
can be directly finish molded with teeth, entirely machined from bar and plate
stock, or cut from molded blanks.
Phenolic laminates have bases of either paper, linen, or
cotton cloth with relative strengths in that order. They offer relatively good
strength and in cotton-canvas base are suitable for large gears and high loads.
Properties for gear phenolics are given in Table 1.28.
T92
Next Page