Nylon has good wear resistance, even when
operating without lubricant. A major disadvantage is instability
in the presence of moisture and humidity. Delrin* is similar to
nylon in many respects, but is super or with regard to rigidity,
dimensional stability, and resistance to moisture. Properties are
listed in Table 1.28.
These comments and data apply in particular to
gears machined from plastic stock. Alternately, a greater volume
14.6 Application, and General Comments
For large gears and power applications, the
ferrous materials are used. The greater the load and durability
requirements, the more essential are the high-alloy steels. Plain
carbon steels are in common use for low-quality commercial gears.
An exception in the ferrous group are the
stainless steels. These are predominantly used in the small-gear,
fine-pitch instrument fields because of their corrosion
resistance. For fine-pitch precision applications, stainless
steels are excellent. Although the 400 series is easier to machine
and can have superior properties as a result of heat treatment,
the 303 type of stainless steel has reasonable machinability and
offers superior corrosion resistance. In addition, when used in
conjunction with aluminum housings, its coefficient of thermal
expansion matches that of aluminum much better than the 400 series.
The aluminum alloys, particularly 2024-T4, are
excellent instrument gear materials when used within their strength ratings. Aluminums have
no value as a power gear material and should not be used beyond low-load instrument-type
applications.
Bronze is excellent for worm gears through the
full range from light loads to power applications. It is also appropriate far use in spur and helical
meshes that have high velocity and/or significant loading.
Plastic materials are best suited for small gears of the instrument and light commercial product variety. Their poorer machining characteristics and greater instability make them undesirable for precision applications. Their quiet operation and minimal lubrication requirements render them particularly attractive far consumer products.
15.0 FINISH COATINGS
Thin finish coatings are often applied to metal gears for protection against the environment or for decorative purposes. The type of finish chosen is related to the material, corrosive conditions, and level of gear quality and precision.
Finish coatings on the active surfaces of gear teeth must accomplish their objectives without altering dimensions, profile, or surface finish. This limits coatings to thin coverings of oxides or a substance that permanently adheres to the base, and not all are suited to extend over the active tooth surfaces.
15.1 Anodize
An excellent finish for aluminum gears is anodize.
This is an artificially induced thin, but even and
hard coating of oxide. The thickness of the coating can
be varied by process control, and can be
troublesome in the maintenance of close tolerances.
Consequently, anodizing of precision aluminum
gears is usually limited to the gear blank prior
to tooth cutting.
* Registered trade name of E.I. duPont de Nemours and Co.
T99