Index To Technical Section   

        Home Page
 

A.
1.0 
2.0
3.0
    
B.
1.0
2.0
3.0
4.0
5.0
  
C.
1.0
2.0
3.0
4.0

D.
1.0
2.0
3.0
4.0
5.0
6.0
  
E.
1.0
2.0
3.0

   
   
   
   
  

F.
1.0
2.0
3.0
4.0

  
5.0
  
 
  
6.0
7.0

 
 

  
  
G.
SHAFTS
introduction

Determination Of Stresses For Solid Cylindrical Shafts 
Hollow Cylindrical Shafts


POROUS-METAL BEARINGS

General Properties
Sizing Porous-Metal Bearings
Clearances
Press Fits
Conclusion

PLASTIC AND NON-METALLIC BEARINGS
General Characteristics
Properties Of Plastic And Non-Metallic Bearing Materials
Sizing Plastic And Non-Metallic Bearings
Conclusion
    
BALL BEARINGS
introduction
Types of Ball Bearings
Bearing Selection
Bearing Loads
Sizing Bail Bearings
Tolerances And Clearances...
   
COUPLINGS
Introduction
Application Considerations
Types of Flexible Couplings

3.1 Universal Joints
3.2 Oldham Couplings
3.3 Flexible Shafts
3.4 Miscellaneous Couplings
  
UNIVERSAL JOINTS
General
Applications
General Characteristics Of The Cardan Joint
Kinematics

4.1 Example 1: Determining the Maximum Inertia Torque
Joint Selection (Torque Rating)
5.1 Example 2: Universal Joint Selection for Continuous Operation
5.2 Example 3: Universal Joint Selection for intermittent Operation with Shock Loading
5.3 Example 4: Determining the Maximum Speed of an Input Shaft
Secondary Couples
Joints in Series

7.1 Phasing
7.2 Example 5: Determining the Maximum Speed of an Input Shaft in a Series
7.3 Example 6

REFERENCE TABLE INDEX 167
  
T12
T12
T15
    
  

T16
T17
T17
T19
T22
   
  

T23
T23
T27
T28
    

    
T29
T29
T31
T31
T41
T43
    
  

T49
T49
T51
T51
T52
T53
T55
 
  

T58
T58
T58
T59
T60
T62
T63
T63
T63
T64
T64
T65
T65
T65
   
T67

T11