Shafts
A. SHAFTS
1.0 INTRODUCTION
Shafts are used to transmit motion, torque and/or power in any combination.They
are also subject
to lateral loads. These can be constant or fluctuating. The sizing of shafts, therefore,
is usually determined as a function of torsionally Induced stresses (shear stresses),
bending stresses (tensile or compressive stresses) and the nature of the load (constant or
fluctuating).
2.0 DETERMINATION OF STRESSES FOR SOLID CYLINDRICAL SHAFTS
(a) Nomenclature
Let d = shaft diameter, in.
H.P. = horsepower
Km = shock
factor for bending loads
Kt =
shock factor for torsional loads
M = bending
moment, In-lbs.
N = revolutions
per minute (RPM)
S = shear
stress, lbs/inē
Smax = maximum allowable shear
stress, lbs/inē
T = torque,
in-lbs.
Tmax = maximum allowable torque,
In-lbs.
(b) Relation Between Torque and Horsepower
T = 63,025 (H.P.)
(1)
N
(c) Torsional Loading
For shafts under steady torsional loads (and no bending loads),
d = (5.09 T)1/3
(2)
S
In the particular case of a shaft in which Smax = 12,000 psi (for
example in the case of #303 stainless steel and a gradually applied load), equations (1)
and (2) can be combined to yield:
Tmax = 2353 d3
(3)
and
(H.P.)max = 0.037 d3N
(4)
Table 1 shows maximum safe torsional loads based on #303 stainless steel with
Smax = 12,000
psi and a gradually applied load:
T12 Next Page