TABLE 3
TABLE OF COMBINED LOADING OF SHAFTS
(Based on #303 stainless Steel With Smax = 12,000 psi. end Minor
Shocks)
| Shaft Dia. |
Moment | Inch-Pounds | ||||||||||
| 1/16 | Tortion Bending |
0 0.396 |
0.040 0.394 |
0.079 0.388 |
0.119 0.378 |
0.159 0.362 |
0.198 0.342 |
0.238 0.317 |
0.277 0.283 |
0.317 0.236 |
0.356 0.173 |
0.396 0 |
| 3/32 | Tortion Bending |
0 1.34 |
0.134 1.33 |
0.268 1.31 |
0.402 1.28 |
0.536 1.23 |
0.670 1.16 |
0.804 1.07 |
0.938 0.953 |
1.07 0.803 |
1.21 0.572 |
1.34 0 |
| 1/8 | Tortion Bending |
0 3.25 |
0.325 3.24 |
0.650 3.20 |
0.975 3.09 |
1.30 2.98 |
1.63 2.86 |
1.95 2.60 |
2.28 2.31 |
2.60 1.95 |
2.92 1.43 |
3.25 0 |
| 5/32 | Tortion Bending |
0 6.32 |
0.632 6.28 |
1.26 6.18 |
1.89 6.02 |
2.52 5.79 |
3.16 5.47 |
3.79 5.06 |
4.42 4.51 |
5.05 3.78 |
5.68 2.76 |
6.32 0 |
| 3/16 | Tortion Bending |
0 11.1 |
1.11 10.9 |
2.22 10.8 |
3.33 10.5 |
4.44 10.3 |
5.55 9.56 |
6.66 8.82 |
7.77 7.86 |
8.88 6.58 |
9.99 4.73 |
11.1 0 |
| 7/32 | Tortion Bending |
0 17.2 |
1.72 17.1 |
3.44 16.8 |
5.16 16.5 |
6.88 15.8 |
8.60 14.8 |
10.3 13.8 |
12.0 12.7 |
13.8 10.7 |
15.5 7.53 |
17.2 0 |
| 1/4 | Tortion Bending |
0 26.0 |
2.60 25.8 |
5.20 25.4 |
7.80 24.8 |
10.4 23.8 |
13.0 22.5 |
15.6 20.8 |
18.2 18.5 |
20.8 15.6 |
23.4 11.3 |
26.0 0 |
| 5/16 | Tortion Bending |
0 50.5 |
5.06 50.3 |
10.1 49.6 |
15.2 48.2 |
20.2 46.3 |
25.2 43.7 |
30.3 40.4 |
35.4 36.1 |
40.4 30.4 |
45.5 2.19 |
50.5 0 |
| 3/8 | Tortion Bending |
0 87.7 |
8.77 87.4 |
17.5 85.9 |
26.3 83.7 |
35.1 80.4 |
43.8 75.9 |
52.6 70.2 |
61.4 62.6 |
70.2 52.6 |
78.9 38.4 |
87.7 0 |
| 1/2 | Tortion Bending |
0 208 |
20.6 207.4 |
41.6 205 |
62.4 200 |
83.2 192 |
104 181 |
124.8 168 |
145.6 151 |
166.4 127.5 |
187.2 93.5 |
208.0 0 |
| 5/8 | Tortion Bending |
0 406.2 |
40.6 404.2 |
81.2 398 |
121.8 387.5 |
162.4 372.3 |
203.0 351.9 |
243.6 325.1 |
284.2 290.2 |
324.8 244.0 |
365.4 177.5 |
406.2 0 |
| 3/4 | Tortion Bending |
0 702 |
70.2 698.4 |
140.4 687.8 |
210.6 669.6 |
280.8 643.3 |
351.0 607.9 |
421.2 561.5 |
491.4 501.3 |
561.6 421.1 |
631.8 305.9 |
702 0 |
If AISI 1213 steel is used, Smax =
8000 psi. and the diameters given in the tables have to be increased by 15%.
Example
A 1/50th H.P. motor drives a shaft rotating at 315 RPM and is subject to a
bending moment of 6 in-lbs, the load application being sudden. Determine shaft size for a
#303 stainless steel shaft.
From equation (1),
T = 63,025 (H.P.) = (
63,025) (0.02 ) = 4 in-lbs.
N
(315)
Referring to Table 3 (Combined Loading), we find that the combination of an allowable
torsional moment in excess of 4 in-lbs. (actual 4.44) together with an allowable bending
moment in excess of 6 in-lbs. (actual 10.3) first occurs for a 3/16" shaft diameter.
If there were no bending moment and the load were to be applied gradually (Km
= Kt = 1) Table 1 shows that a 1/8 shaft diameter would be
sufficient.