Precision ground stainless steel
shafts in undersize, nominal and oversize dimensions, as well as cold-drawn precision
low-carbon steel shafts are available from SDP, as featured in our catalog. A new line of
case hardened steel (C1060), case hardened stainless steel (440C) and thru hardened
stainless steel (416) is being offered for use with bronze and needle bearings.
(e) Combined Torsional and Bending Loads for Fluctuating Loads With Stress
Reversal
In such cases fatigue failure governs the design. Various failure theories have been
proposed (e.g. Soderberg, MisesHencky etc.). All of these result in formulas
involving both the average loading and the reversing component of the loading. Agreement
with experiment varies depending on the nature of the material and failure mode. The
equations resulting from these several theories also involve yield-point stresses and
endurance limits and the various considerations governing the applicability of a
particular set of equations extends beyond the scope of this discussion. For a fuller
treatment the reader is referred to the following literature:
(i) R.M. Phelan Fundamentals of Mechanical Design, Third Edition, McGraw-
Hill, New York,
N.Y., 1970. Chapter 6.
(ii) J.E. Shigley: Mechanical Engineering Design, Third Edition,
McGraw-I-fill, New York, N.Y.,
1977, Chapter 13.
(iii) M.F. Spotts: Design of Machine Elements, Third Edition, Prentice-Hall,
Englewood Cliffs,
New Jersey, 1961, Chapter 3.
3.0 HOLLOW CYLINDRICAL SHAFTS
In the case of hollow cylindrical shafts under torsion and/or bending, we can proceed as
follows. Suppose a hollow shaft has an outside diameter, d0, and an inside
diameter, dj, To size such a shaft for torsional and/or bending loads, we can
convert the design calculation to that for an equivalent solid shaft of the same material
by noting that the stress is inversely proportional to the ratio of moment of inertia (of
the shaft cross-section) to shaft radius.
Equating this ratio for both the hollow shaft and the equivalent solid shaft of diameter deq
we have:
p
(d04 d14)
= pd3 eg.
32d0
32
Solving for deq, we have:
deq = ( d04
d14 )1/3
(6)
d0
T15 Prev Page