Porous Metal Bearings
B. POROUS-METAL BEARINGS
1.0 GENERAL PROPERTIES
Sintered-metal self-lubricating bearings are based on powder-metallurgy technology. They
are economical, suitable for high production rates and can be manufactured to precision
tolerances.
General properties of porous-metal bearing materials have been described in
Machine Design magazine (Vol. 54, #14, June 17, 1982, pp. 131132), with whose
permission the following material is reprinted:
Sintered-metal self-lubricating bearings are widely used in home
appliances, small motors, machine tools, aircraft and automotive accessories, business
machines, instruments, and farm and construction equipment.
Most porous-metal bearings consist of either bronze or iron which has
interconnecting pores. These voids take up 10% to 35% of the total volume. In operation;
lubricating oil is stored in these voids and feeds through the Interconnected pores to the
beating surface. Any oil which is forced from the loaded zone of the bearing is reabsorbed
by capillary action. Since these bearings can operate for long periods of time without
additional supply of lubricant, they can be used in Inaccessible or inconvenient places
where relubrication would be difficult.
Many variations are possible to meet specific requirements. From 1% to 3.5%
graphite is frequently added to enhance self-lubricating properties. High porosity with a
maximum amount of lubricating oil is used for high-speed light-load applications, such as
fractional-horsepower motor bearings. A low-oil-content low-porosity material with a high
graphite content is more satisfactory for oscillating and reciprocating motions where it
is hard to build up an oil film.
Powder producers can control powder characteristics such as purity, hydrogen
loss, particle size and distribution, and particle shape. Each of these properties in some
way affects performance. In the bronze system, for example, shrinkage increases as
particle size of tin or copper powder in the mix decreases. Graphite additions result in
growth but always lower the strength of the bearings. Lubricants used in the mix have only
a slight influence on dimensional change, but a more pronounced effect on the apparent
density and flow rate.
After sintering, the bearing must be sized to the specified dimensions.
Sizing reduces interconnected porosity and produces greater strength, lower ductility and
a smooth finish.
Bronze: The most common porous bearing material. It contains
90% copper and 10% tin. These bearings are wear resistant, ductile, conformable, and
corrosion resistant. Their lubricity, imbeddability, and lcw cost give them a wide range
of applications from home appliances to farm machinery.
Leaded Bronzes: Have a 20% reduction of the tin content of
the usual 9010 bronze and 4% reduction in copper. Lead content is 14% to 16% of
total composition and results in a lower coefficient of friction and good resistance to
galling in case the lubricant supply is interrupted. These alloys also have higher
conformability than the 9010 bronzes.
Copper-Iron: The inclusion of iron in the composition boosts
compressive strength although the speed limit drops accordingly. These materials are
useful in applications involving shock and heavy loads, and should be used with hardened
shafts.
Hardenable Copper-Iron: The addition of 1½% free carbon to copper-iron materials allows
them to be heat treated to a particle hardness of Rockwell C65. They provide high impact
resistance and should be used with hardened-and-ground shafts.
T16 Next Page