Plastic & Non-Metallic Bearings
Among the significant characteristics of
plastic bearings, the following are noteworthy:
Low wear rates
Relatively high performance rating (PV) among sleeve bearing materials
Bearing O.D.s compatible with standard sintered bronze sizes for upgrading
existing equipment
Kinetic and static coefficient of friction virtually the same under heavy loads
Extremely low coefficient of friction as shown in Figure 1
Light weight
Ability to conform under load
The design characteristics of plastic and non-metallic bearings bear both similarities and
differences relative to those of porous-metal bearings. This will now be described in
greater detail.
2.0 PROPERTIES OF PLASTIC AND NON-METALLIC BEARING MATERIALS
Plastics (such as acetyl, nylon, PTFE). carbon graphite and other non-metallic materials
have been
increasingly used as self-lubricating bearings. Their composition has been refined over
many years so as to obtain favorable bearing characteristics. These include low friction,
corrosion resistance, ability to conform under load (plastic bearings), ability to
function over substantial temperature ranges and
substantial load-carrying capability. Although temperature ranges, dimensional stability
and load limitations of plastic gears are in general less than for metallic bearings,
plastic bearings are remarkably versatile and economical.
A summary of characteristics of representative plastic and non-metallic
materials has been given by Machine Design Magazine (Vol. 54, #14, June17, 1982, p. 132)
with whose permission the following material is reprinted:
Phenolics: Composite materials consisting of cotton
fabric, asbestos, or other fillers bonded with phenolic resin. The good compatibility of
the phenolics makes them easily lubricated by various fluids.
They have replaced wood bearings and metals in such applications as
propeller and rubber-shaft bearings in ships, and electrical switch-gear, rolling-mill,
and water-turbine bearings. In small instruments and clock motors, laminated phenolics
serve as structural members as well as a bearing material. They have excellent strength
and shock resistance, coupled with resistance to water, acid, and alkali solutions.
Some precautions must be observed with phenolic bearings. Thermal
conductivity is low, so heat generated by bearing friction cannot readily be transmitted
through the bearing liner. Consequently, larger, heavily loaded bearings must have a
generous feed of water or lubricating oil to carry away heat. Some swelling and warping of
these bearings occurs in the larger sizes, so larger-than-normal shaft clearances are
required.
Nylon: Although the phenolics have predominated in
heavy-duty applications, they are frequently
replaced by nylon, which has the widest use in bearings. Nylon bushings exhibit low
friction and require no lubrication. Nylon is quiet in operation, resists abrasion, wears
at a low rate, and is easily molded, cast, or machined to close tolerances. Possible
problems with cold flow at high loads can be minimized by using a thin liner of the
material in a well-supported metal sleeve.
T23 Next Page