Home Page

      A PV limit of 15000 ordinarily can be used for dry operation of carbon bearings. This should be reduced for Continuous running with a steady load over a long period of time to avoid excessive wear. When operating with liquids which permit the development of a supporting fluid film, much higher PV values can be used.
      A hard, rust-resistant shaft with at least a 10-µin, finish should be used. Hardened toot steel or chrome plate is recommended for heavy loads and high-speed applications. Steal having a hardness over Rockwell C50, bronzes, 18-8 stainless steels, and various carbides and ceramics also can be used.
      Certain precautions should be observed in applying carbon-graphite. Since this material is brittle, It Is chipped or cracked easily if struck on an edge or a corner, or if subjected to high thermal, tensile, or bending stresses. Edges should be relieved with a chamfer. Sharp corners, thin sections, keyways, and blind holes should be avoided wherever possible. Because of brittleness and low coefficient of expansion (about ¼ that of steel), carbon-graphite bearings are often shrunk into a steel sleeve. This minimizes changes in shaft clearance with temperature variations and provides mechanical support for the carbon-graphite elements.”

       The comparative properties of three proprietary materials are summarized In Table 1.

TABLE 1
COMPARATIVE PROPERTIES OF GRAPHITAR,(i) OIL.ON PV
® _80(ii)) AND RULON(iii)

Property Graphitar
(Carbon-Graphite)
Oilon PV®-80
(TFE)
Rulon®
(TFE)
Coefficient of friction
 
Temperature range

 
   
Approx. max. PV

(unlubricated)
  
Max. P

 
Max. V

    
Recommended shaft

surface finish
   
Recommended shaft clearance

    
     
   
    
Typical elastic modulus

     
Tensile strength

    
 
*Consult manufacturer
0.04 to 0.25

Cryogenic to 1000ºF
in some grades


15,000

   
   
     *
     
      *
    
+=30rms

    
    
0.003 nun for most
unlubricated applications

   
   
   
(0.5 to 3.5)106 psi

   
1000 — 9500 psi,
depending on grade

  
 
0.05 to 0.10
 
-40ºF to +250ºF


 
18,000

    
   
3000 pal

   
1700 ft/mm.

   
         *

      
     
(tw)10-4 +0.004"
t = temp. °F
w = bearing wall
      thickness (in.)

   
(3.5 = 3.8)106 psi

  
7200 psi

     
    
   
0.15 to 0.20
 
-400ºF to+550ºF

  

10,000 (Sleeve bearing)

   
 
1000 psi

  
400 ft/mm.

    
8-32 rms

   
     
      
            *
          
     
         
           
           *
          
           *

      

Data reprinted with the permission of the following manufacturers:
(I)  “Graphitar” Wickes, 1621 Holland Ave., Saginaw, Mich. 48601;
(ii)  “Oilon PV®_80 Design Guide”, TFE lndustries, 148 Parkway Kalamazoo, Mich. 49006;
(iii) “Rulon® Standard Stock Bearings, Engineering Manual, Cat. 75”, Dixon Corp.. Div. of Dixon Industries, Bristol,
RI., 02839.

T25     Next Page    Prev Page