(c) Flat belt Drives

a = angle of wrap of
smaller pulley, radians (1 rad. = 57.3 deg.)
m = coefficient of friction between pulley and
belt
R1 = radius of smaller pulley,in.
R2 = radius of larger pulley, in.
c = center distance (O1O2), in.
f = sin-1
(R2 - R1) ; Oº <= f <= 90º
C
H.P. = horsepower transmitted by belt
ND = RPM of driving pulley
RD = radius of driving pulley (i.e. either R1 or R2,
dependinding on which is the driver)
The maximum bearing load on either pulley shaft occurs when the belt is transmitting the maximum horsepower (i.e. the belt would slip if the horsepower were Increased above this level). Under this condition the maximum bearing load is given by:
Max. bearing load = (63,025)H.P. ( eµa+1 ) cosØ lbs.
(5)
NDRD eµa-1
Note: In the case of chain drives the bearing load is often approximated by the
pull on the tight
side of the chain, the slack side
being assumed tensionless.
