Home Page

TABLE 2* VALUES OF fc

D cos a
dm
Single Row Radial
Contact; Single &
Double Row Angular
Contact, Groove
Type(1)
Double Row Radial
Contact Groove Type
Self
Aligning
Metrict(2) lnch(3) Metrict(2) Inch(3) Metric(2) Inch(3)
0.05
0.06
0.07
0.08
0.09
0.10
0.12
0.14
0.16
0.18
0.20
0.22
0.24

0.26
0.28
0.30
0.32
0.34
0.36
0.38
0.40
46.7
49.1
51.1
52.8
54.3
55.5
57.5
58.8
59.8
59.9
59.9
59.6
59.0

58.2
57.1
56.0
54.6
53.2
51.7
50.0
48.4
3550
3730
3880
4020
4130
4220
4370
4470
4550
4530
4550
4530
4480

4420
4340
4250
4160
4050
3930
3800
3670
44.2
46.5
48.4
50.0
51.4
52.6
54.5
55.7
56.5
56.8
56.8
56.5
55.9

55.1
54.1
53.0
51.8
50.4
48.9
47.4
45.8
3360
3530
3680
3810
3900
4000
4140
4230
4290
4310
4310
4290
4250

4190
4110
4030
3950
3840
3730
3610
3480
17.3
18.6
19.9
21.1
22.3
23.4
25.6
27.7
29.7
31.7
33.5
35.2
36.8

38.2
39.4
40.3
40.9
41.2
41.3
41.0
40.4
1310
1420
1510
1600
1690
1770
1940
2100
2260
2410
2550
2680
2790

2910
3000
3060
3110
3130
3140
3110
3070

(1) a.
  
  
  
b.
  
   
  
c.
  
   
  
  

When calculating the basic load rating for a unit consisting of two similar, single row, radial contact ball bearings,In a duplex mounting, the pair is considered as one, double row, radial contact ball bearing.

When calculating the basic load rating for a unit consisting of two, similar, single row, angular  contact ball bearings in a duplex mounting, “Face-to-Face” or “Back-to-Back”, the pair Is considered as one, double row, angular contact ball bearing.
  
When calculating the basic load rating for a unit consisting of two or more similar, single angular  contact ball bearings mounted “in Tandem”, properly manufactured and mounted for equal load distribution, the rating of the combination is the number of bearings to the 0.7 power times the rating of a single row bell bearing. If the unit may be treated as a number of individually interchangeable single row bearings, this footnote 1c does not apply.

(2)
(3)

Use to obtain C in newtons when 0 is given in mm.
Use to obtain C in pounds when D is given in inches.

___________________________________________________________________________________________
Reprinted by permission of the American National Standards lnstitute 1430 Broadway, New York. N V. 10018 (from ANSI-AFBMA Std 9-1978)

T44   Next Page    Prev Page