COUPLINGS
A. COUPLINGS
1.0 INTRODUCTION
Couplings are divided into categories: Rigid
and Flexible
As compared with flexible couplings, rigid couplings have limited application. Rigid
couplings do not have the ability to compensate for shaft misalignments and are therefore
used where shafts are already positioned in precise lateral and angular alignment. Any
misalignment between shafts will create high stresses and support bearing loads.
Rigid couplings by virtue of their simple rugged
design are generally able to transmit more power than flexible couplings of comparable
size but this is not an Important advantage except in high horsepower applications.
This section will be devoted to the small to medium
size flexible type couplings which cover a much larger field of applications. Flexible
shafts, which are closely related to flexible couplings will also be discussed.
This writeup is divided into the following
categories.
| Application Considerations
Torque and Horsepower Shaft Misalignment Lateral and Axial Flexibility of Coupling Torsional Flexibility Backlash Service Conditions |
Types of Flexible
Couplings Universal Joints Oldham Couplings Flexible Shaft Couplings Miscellaneous Couplings Rotational Velocity Error |
2.0 APPLICATION CONSIDERATIONS
Flexible couplings are designed to accommodate various types of load conditions. No one
type of coupling can provide the universal solution to all coupling problems;hence many
designs are available, each possessing construction features to accommodate one or more
types of application requirements. Successful coupling selection requires a clear
understanding of application conditions. The major factors governing coupling selection
are:
(a) Torque and Horsepower
The strength of a coupling is defined as its ability to transmit a required torque load,
frequently in combination with other factors.
Hence a coupling may be selected
whose rated torque capacity is many times greater than needed. For example, in a Coupling
subject to wear and increasing backlash, a useful torque rating would depend chiefly on
backlash limitations rather than strength. For manually operated drives, the torque
Imposed through Improper handling may be In excess of the drive torque required. Couplings
are frequently specified In horsepower capacity at various speeds. Horsepower is a
function of torque and speed, and it can be readily determined from the formula on page
T63.
(b) Shaft Misalignment
Shaft misalignment can be due to unavoidable tolerance build-ups in a mechanism
or intentionally produced to fulfill a specific function. Figure 1 illustrates the various
types of shaft misalignments often encountered.
T49 Next Page