Home Page

cycles per revolution of the input shaft. This fluctuation, which is accompanied by corresponding angular accelerations, increases with the operating angle and can be as much as 5 of peak angular velocity (in the case of a 30° operating angle). In selecting a joint the effect of these fluctuations on static torque, inertia torque and system performance needs to be kept in mind.

D200T59_1.jpg (17857 bytes)

    The nonuniformity of the transmission can be eliminated by using two appropriately phased universal joints in series, as shown in Figure 2. In such cases the velocity variation induced by one joint can be made to cancel that of the other, thereby transmitting a constant (1:1)   angular velocity ratio between shafts. The angular velocity Fluctuation of the intermediate shaft, however, cannot be avoided.
      Two universal joints in series also permit coupling of two laterally displaced shafts (single Cardan joints are limited to intersecting shafts).
      Single Cardan joints have the following advantages:
• Low side thrust on bearings.
• Large angular displacements are possible.
• High torsional stiffness.
• High torque capacity.

    
They have the following disadvantages:
• Velocity and acceleration fluctuation increases with operating angle.
• Lubrication is required to reduce wear.
• Shafts must lie in precisely the same plane.
• Backlash difficult to control.

4.0 KINEMATICS

For a uniformly rotating input shaft, the output shaft angular-velocity and angular acceleration undergo two cycles per revolution of the input shaft. The angular displacement of the out’ put shaft does not precisely follow that of the input shaft but leads or lags, again with two cycles per revolution.
        The angular-velocity variation as a function of operating angle is illustrated in Figure 3.

T59    Next Page