Pin Standards
SHEAR STRENGThS FOR SOLID PINS |
||||||||||||||||||||||
|
||||||||||||||||||||||
This table is calculated on C1212 and S.S.
18-8 shearing strength of 65,000 psi, and 90,000 psi,
respectively.
* Shear torque values should be divided by a safety factor of 8 to yield recommended working torques.
ROLL PIN HOLE TOLERANCES
AND SHEAR STRENGTHS
| Hole Diameter |
Recommended Hole Size |
Minimum
Double Shear Strength lb. Carbon Steel and Stainless Steel |
|
| Nominal | Minimum | Maximum | |
| .062 .094 .125 .156 .187 |
.062 .094 .125 .156 .187 |
.065 .097 .129 .160 .192 |
425 1000 2100 3000 4400 |
T84