Pin Standards
| Nominal Diameter |
Decimal Diminution |
Recommended Drilled Hole Tolerance |
Minimum Double Shear lb. in. |
|
| Plus | Minus | |||
| 1/32 1/16 3/32 1/8 5/32 3/16 |
.031 .062 .094 .125 .156 .187 |
.001 | .000 | 75 300 700 1250 1925 2800 |
| .003 |
.001 | |||
| .004 |
||||
| .005 | .002 | |||
GROOVE PIN HOLE TOLERANCES
| Pin Diameter in. |
Decimal Equivalent |
Recommended Drill Size in. |
Hole Tolerance ADD To Nominal Diameter in. |
| 1/16 5/64 |
.0625 .0781 |
1/16 5/64 |
.002 |
| 3/32 7/64 1/8 5/32 |
.0938 .1094 .1250 .1563 |
3/32 7/64 1/8 5/32 |
.003 |
| 3/16 | .1875 | 3/16 | .004 |
| Tolerances for drilled holes
shown m table are based on depth to diameter ratio of approximately 5 to 1. Higher ratios may cause these figures to be exceeded, but in no case should they be exceeded by more than 10%. Specifications for holes having a depth to diameter ratio of 1 to 1 or less should be held extremely dose; 60% of figures shown in table is recommended. |
GROOVE PIN TORQUE RATINGS |
||||||||||||||||||||
|
| This table is a guide in
selecting the proper size Driv-Lok Grooved Pin to use in keying machine members to shafts of given sizes and for specific load requirements. Torque and horsepower ratings are based on pins made of cold finished, low carbon steel and a safety factor of 8 is assumed. |
T85