![]() |
|
![]() ![]() |
. |
Fairloc® Components Catalog D242 To request Catalog D242 be sent to you click here. Fastening rotating
components to shafts has become easier with the publication of a new
96-page catalog "Handbook of Fairloc® Components, The
Integral Fastener, D242" by Sterling Instrument and Stock Drive
Products (ISO 9001 registered). Fairloc® is
designed to solve phasing, timing, positioning and frequent removal
problems which conventional fastening methods, such as clamps, keyways,
pins or set screws, cannot properly handle. The patented system offers
several advantages including: built-in overload protection, full use of
the bore, easy adjustment, compact self- contained design. With the very
economical Fairloc® system, the shaft remains smooth. It is also
self-contained so there is no additional inventory to stock. The component
can be easily adjusted and is fully supported. Here is how it works. Two slots are machined into the hub, one oriented radially, the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities. The 3,405 products in the catalog include inch and metric Fairloc®: hubs, spur gears, timing belt pulleys, couplings, shaft extenders, shaft collars, and dials. Featured in the catalog are timing belt pulleys which are shown in 6 pitches from .080" through 5.08 mm. The hub gears in the catalog represent the largest single product type and are shown in 120", 96", 80", 72", 64", 48", 32", and 24" Diametral Pitches and in Modules 0.5, 0.8, and 1. All products are available from off-the-shelf stock for immediate shipment.
Individual Sections of the Catalog can be downloaded by clicking on the Download link against each section.
Please
also send this catalog to me via mail Click
to View TERMS AND CONDITIONS OF SALE | Home | Free Catalogs | Company Profile | Sales Reps. | Stock
Drive Products / Sterling Instrument |
|||||
|
TERMS AND CONDITIONS OF SALE Name of Division or Subsidiary: Stock Drive Products/Sterling Instrument, divisions of Designatronics, Inc.As used herein, "Seller" means Stock Drive Products/Sterling Instrument, "Buyer" means any person ordering goods from Seller after March 31, 2006, and "person" means any individual, corporation, company or other entity. ORDERING: Goods may be ordered by: (a) Telephone to: (516) 328-3300 ( b) Via online @ https://sdp-si.com/eStore/ Presently there is no minimum order for transactions done entirely on the eStore using a credit card. Orders originated through the E-mail or RFQ options will be subject to the in house minimum Handling Charges: A $4.25 handling charge is applicable to all orders originated through the Sales Department. Handling Charges (Online Purchases) A $3.95 handling charge is applicable to all orders originated on-line. There are no handling charges for online backorders created from an order that is split. A split order is an order where the items are divided between In Stock and Out Of Stock items. PRICES: Prices shall be as in effect at time of purchase order or as agreed to in writing by Seller. Prices listed in its catalog or elsewhere are subject to change without notice. Please contact Seller to confirm price. Prices do not include freight, duties, special handling, certification, insurance or taxes, which are all Buyer’s responsibility.CREDIT: Bank and 3 trade references are required for new accounts. Until account is approved, Seller may require cash in advance, payment by approved credit card or C.O.D. C.O.D. orders are subject to an additional handling charge.TERMS: For open accounts, terms are net 30 days, F.O.B. our plant. Open accounts are invoiced for goods/freight when shipped. Seller accepts VISA®, MasterCard®, American Express® and Discover®. Buyers paying by credit card are charged for goods/freight when shipped, subject to credit card approval. All past due amounts shall bear interest at one and one-half percent (1.5%) per month or the highest legal rate, whichever is less; and Seller may recover all costs, including attorneys’ fees, incurred to collect any past due amount. SHIPMENT; RISK OF LOSS: Seller will ship goods as directed by Buyer or determined by Seller, usually UPS, DHL, FedEx, in any case at Buyer’s cost. Seller will endeavor to meet promised delivery dates. Buyer shall bear all risk of loss and damage after goods are delivered to carrier, including any loss or damage in transit. RETURNS; EXCHANGES; SHORTAGES: Buyer must get return authorization in writing. Seller must approve returns and exchanges in writing. Returns must be requested within 15 days after receipt of goods. Returned goods will be inspected and a restocking charge may be made. No credit will be allowed on custom-made, used or modified parts or parts purchased on a quantity basis. Shortages must be reported within 10 days after receipt; and if so reported, Seller will make up shortages at its cost. Any orders for Stock Drive products and Sterling Instrument Standard Products as listed in the published price list that is accepted for return from customer after invoice for shipment, may be subject to a restock charge of $25 or 25% of the invoiced amount, which ever is greater. Purchase Orders involving custom configurations or custom sourcing cannot be canceled and are NOT returnable.
|