Home Page
View Page
P001_1
for a linked product index
Database Product Finder
2
INCH
pg. 18
METRIC
pg. 19
INCH
pg. 16
METRIC
pg. 17
INCH
pg. 20
METRIC
pg. 21
Couplings
pg. 14
METRIC
pg. 15
INCH
pg. 22
METRIC
pg. 23
Shaft Accessories
INCH
pg. 24
METRIC
pg. 25
Timing Belt Pulleys
Pitch
Inch
Metric
MXL (.080" / 2.08 mm)
3 mm HTD
2 mm GT
®
2
3 mm GT
®
2
26
28
30
32
MATERIAL:
Aluminum pg. 26
MATERIAL:
Polycarbonate
with Aluminum
Overmolded
Hub
27
29
31
33
Pitch
Inch
Metric
XL (1/5" / 5.08 mm)
5 mm HTD
34, 36
38, 40
35, 37
39, 41
MATERIAL:
Brass Hubs, Phosphor
Bronze Bellows
and Stainless
Steel Socket
Head Screws
MATERIAL:
Stainless Steel Hubs with
Molded Neoprene Center
MATERIAL:
Stainless
Steel
MATERIAL:
Stainless
Steel
MATERIAL:
Brass and
Stainless
Steel
Pictorial Guide