Home Page
Database Product Finder
21 Precision Component Max. Torque N • m S51FCZM025030 S51FCZM025040 S51FCZM025050 S51FCZM030030 S51FCZM030040 S51FCZM030050 S51FCZM030060 S51FCZM040040 S51FCZM040050 S51FCZM040060 S51FCZM040080 S51FCZM050050 S51FCZM050060 S51FCZM050080 S51FCZM050100 S51FCZM060060 S51FCZM060080 S51FCZM060100 S51FCZM060120 S51FCZM080080 S51FCZM080100 S51FCZM080120 S51FCZM100100 S51FCZM100120 S51FCZM120120 Max. Clear. Radius l2 l1 T2 T1 L D2 D1 d2* H7 d1* H7   3   4   5   3   4   5   6   4   5   6   8   5   6   8 10   6   8 10 12   8 10 12 10 12 12 11 17 26 11 11 17 14 24 24 26 17 24 26 24 26 26 14 14 14 17 17 17 11 14 14 17 24 0.4 2.6 5.1   0.45   0.57 0.9 1.3 3.5 *Bore Tolerance:   2.5 & 3 mm  + 0.01                               4, 5 & 6  mm  + 0.012                                 8 & 10  mm  + 0.015 NOTES:  1.  d1 and d2 bores concentric to within 0.025 mm. 2.  Fairloc® hubs require controlled shaft tolerances.  Suggested tolerance according to g6, h6 or h7.      2.5   8 12   3   4   5   6 10 Other sizes and material available on special order. MATERIAL:  303 Stainless Steel Catalog Number ADJUSTABLE RIGID NONMARRING Rigid Fairloc® Shaft Couplings 19 19 21 19 25 27 30 23 27 30 38 19 19 19 21 21 23 35   8   8 14   8   8   8   8 10 10   9 11   9 15 11 15 18 15 18 18   9   9 11 11 M2 M2 M2 M2.5 M2.5 M3 M4 M2 M2 M2.5 M2.5 M2.5 M3 M3 M3 M4   8.3   8.3   8.3 11.3 11.3 11.3   6.4   6.4 11.3   8.3 14 14 15.1 11.3 14 15.1 14 15.1 15.1 M2 M2 M3 M2.5 M4 M3 M4 M2.5 M2.5 M2.5 M3 M3 M3 M4 M4 M4