23
MATERIAL: 303 Stainless Steel
Clear.
Radius
T
L2
L1
L
D1
Catalog Number
D*
g6
d*
H7
S52FCYM030030
S52FCYM030040
S52FCYM030050
S52FCYM040030
S52FCYM040040
S52FCYM040050
S52FCYM050030
S52FCYM050040
S52FCYM050050
S52FCYM050060
S52FCYM060040
S52FCYM060050
S52FCYM060060
S52FCYM060080
S52FCYM060100
S52FCYM080050
S52FCYM080060
S52FCYM080080
S52FCYM080100
S52FCYM080120
S52FCYM100060
S52FCYM100080
S52FCYM100100
S52FCYM100120
S52FCYM120080
S52FCYM120100
S52FCYM120120
3
4
5
3
4
5
3
4
5
6
4
5
6
8
10
5
6
8
10
12
6
8
10
12
8
10
12
NOTES: 1. d bores and D shafts concentric to within 0.025 mm.
2. Fairloc® hubs require controlled mating shaft tolerances: g6, h6 or h7.
3. Metric to inch or inch to metric connections, other sizes and materials, available on special order.
Max.
Torque
N m
*Bore Tolerance (H7):
Shaft Tolerance (g6):
Fairloc® Shaft Reducers & Extenders
Precision
Component
4, 5 & 6 mm + 0.012
8 & 10 mm + 0.015
12 mm + 0.018
3 mm - 0.002/-0.008
4, 5 & 6 mm - 0.004/-0.012
8 & 10 mm - 0.005/-0.014
12 mm - 0.006/-0.017
3 mm + 0.01
3
4
6
8
12
0.45
0.57
1.3
2.6
5.1
25
25
25
25
30
11
14
17
17
26
15
15
18
18
26
9
9
11
11
18
M2
M2.5
M3
M3
M4
6.4
8.3
11.3
11.3
15.1
5
10
0.9
3.5
14
24
15
23
9
15
M2.5
M4
8.3
14
25
30