24
#2-56
#4-40
#6-32
#8-32
#10-32
S25FB9-PC12015
S25FB9-PC12515
S25FB9-PC18715
S25FB9-PC25021
S25FB9-PC31227
S25FB9-PC37527
S25FB9-PC50031
S25FB9-PC62537
S25FB9-PC75047
S25FY9-PC12015
S25FY9-PC12515
S25FY9-PC18715
S25FY9-PC25021
S25FY9-PC31227
S25FY9-PC37527
S25FY9-PC50031
S25FY9-PC62537
S25FY9-PC75047
Catalog Number
Shaft
Size
O.D.
Brass-Black Oxide
303 Stainless Steel
MATERIAL: Brass with Black Oxide Finish
303 Stainless Steel
Screw
Size
B
+ .0010
Bore
E
C
.12
1/8
3/16
1/4
5/16
3/8
1/2
5/8
3/4
.1200
.1250
.1875
.2500
.3125
.3750
.5000
.6250
.7500
.276
.354
.433
.551
.630
.189
.189
.250
.315
.394
.438
.578
.750
.866
WITH INTEGRAL BEARING SHIM SPACER
.433
.433
.495
.630
.870
.870
0.984
1.181
1.496
Fairloc® Shaft Collars
L
.020
.030
That we have a well-equipped modern machine
shop with state-of-the-art production machinery?
We can handle catalog items as well as
custom products made to your specifications.
.020
.020
C
B
E
L
O.D.
SOCKET HEAD
CAP SCREW SUPPLIED
Did You Know?