Home Page
Database Product Finder
25 11 12.5 16 16 22 25 25 30 38 WITH INTEGRAL BEARING SHIM SPACER • Fairloc® eliminates marred shafts • More holding strength than set screw collars S25FB9MPC0311 S25FB9MPC0412 S25FB9MPC0516 S25FB9MPC0616 S25FB9MPC0822 S25FB9MPC1025 S25FB9MPC1225 S25FB9MPC1530 S25FB9MPC2038 S25FY9MPC0311 S25FY9MPC0412 S25FY9MPC0516 S25FY9MPC0616 S25FY9MPC0822 S25FY9MPC1025 S25FY9MPC1225 S25FY9MPC1530 S25FY9MPC2038   3   4   5   6   8 10 12 15 20 Brass – Black Oxide 303 Stainless Steel Catalog Number MATERIAL:   Brass – Black Oxide Finish 303 Stainless Steel *Bore Tolerances:   3 mm  +0.014                              4, 5 &   6 mm  +0.018   8 & 10 mm  +0.022                                12 & 15 mm  +0.027         20 mm  +0.033 M2 M2 M2.5 M2.5 M3 M3 M3 M4 M5   7   7   9   9 11 11 11 14 16   3   4   5   6   8 10 12 15 20 FEATURES: • No shim spacers required • Used to preload bearing 5 6 7 8 10 12 14 19 22 L D D1 Shaft Size Screw Size d* H8 Fairloc® Shaft Collars SOCKET HEAD CAP SCREW SUPPLIED That Fairloc® is a specially designed hub fastening device that has many unique advantages over set screw or keyway methods?  See page 85 for a full explanation Did You Know?