26
NEW
FAIRLOC
®
HUB
GOLD SERIES
P.D.
F.D.
±1/64
O.D.
+.003
-.000
A 6D16-012DF2504
A 6D16-015DF2506
A 6D16-016DF2506
A 6D16-018DF2508
A 6D16-020DF2508
A 6D16-022DF2508
A 6D16-024DF2508
A 6D16-025DF2508
A 6D16-028DF2508
A 6D16-030DF2508
A 6D16-032DF2508
A 6D16-036DF2508
A 6D16-040DF2508
A 6D16-048DF2508
A 6D16-060DF2508
A 6D16-060NF2508
A 6D16-072NF2508
12
15
16
18
20
22
24
25
28
30
32
36
40
48
60
60
72
NOTE: Other sizes available on special order.
Catalog Number
MATERIAL: Aluminum Alloy
FINISH: Gold Iridite
ALUMINUM
FOR 1/4" BELTS
W
MXL Timing Belt Pulleys - .080 Pitch
Fig.
No.
B
Bore
+.001
-.000
1
2
3
.306
.382
.407
.458
.509
.560
.611
.637
.713
.764
.815
.917
1.019
1.222
1.528
1.528
1.833
.125
.1875
.250
.286
.362
.387
.438
.489
.540
.591
.617
.693
.744
.795
.897
.999
1.202
1.508
1.508
1.813
.480
.555
.580
.635
.685
.740
.790
.815
.895
.945
1.000
1.105
1.210
1.420
1.730
.250
.389
.405
9/16
9/16
9/16
11/16
11/16
11/16
23/32
.480
.580
.625
.625
.625
.625
.750
3/4
.750
#2-56
#2-56
#2-56
#2-56
#2-56
#2-56
#4-40
3/8
15/64
15/64
15/64
11/32
11/32
19/64
5/16
#4-40
.250
C
E
3/8
D
CAP SCREW
O.D.
B
E
CAP SCREW
D
C
O.D.
F.D.
.29
B
O.D.
F.D.
.29
E
CAP SCREW
D
W
B
C
Fig. 1 Fig. 2 Fig. 3