27
NEW
P.D.
D1
±
0.4
D
+0.08
A 6D16M012DF6003
A 6D16M015DF6005
A 6D16M016DF6005
A 6D16M018DF6006
A 6D16M020DF6006
A 6D16M022DF6006
A 6D16M024DF6006
A 6D16M025DF6006
A 6D16M028DF6006
A 6D16M030DF6006
A 6D16M032DF6006
A 6D16M036DF6006
A 6D16M040DF6006
A 6D16M048DF6006
A 6D16M060DF6006
A 6D16M060NF6006
A 6D16M072NF6006
12
15
16
18
20
22
24
25
28
30
32
36
40
48
60
60
72
NOTE: Other sizes available on special order.
Catalog Number
MATERIAL: Aluminum Alloy
FINISH: Gold Iridite
S
MXL Timing Belt Pulleys - 2.03 mm Pitch
Fig.
No.
d
Bore
+0.025
1
2
3
7.8
9.7
10.3
11.6
12.9
14.2
15.5
16.2
18.1
19.4
20.7
23.3
25.9
31
38.8
38.8
46.6
3
5
6
7.3
9.2
9.8
11.1
12.4
13.7
15
15.7
17.6
18.9
20.2
22.8
25.4
30.5
38.3
38.3
46.1
12.2
14.1
14.7
16.1
17.4
18.8
20.1
20.7
22.7
24
25.4
28.1
30.7
36.1
43.9
6
9.9
10.3
14.3
14.3
17.5
17.5
17.5
18.3
12.2
14.7
15.9
15.9
15.9
15.9
19.1
19.1
19.1
M2
9.5
6
6
8.7
8.7
7.5
7.9
M2.5
6
FAIRLOC
®
HUB
GOLD SERIES
ALUMINUM
FOR BELTS UP TO 6 mm WIDE
Fig. 1
Fig. 2
Fig. 3
D2
L
9.5
l
CAP SCREW
D
d
L
CAP SCREW
l
D2
D
D1
7.4
7.4
d
D
D1
L
CAP SCREW
l
S
d
D2