33
NEW
Fig.
No.
A 6D53M018DF0906
A 6D53M020DF0906
A 6D53M022DF0906
A 6D53M024DF0906
A 6D53M025DF0906
A 6D53M026DF0906
A 6D53M030DF0906
A 6D53M032DF0906
A 6D53M034DF0906
A 6D53M036DF0906
A 6D53M038DF0906
A 6D53M040DF0906
A 6D53M045DF0906
A 6D53M034NF0906
A 6D53M036NF0906
A 6D53M038NF0906
A 6D53M040NF0906
A 6D53M045NF0908
A 6D53M048NF0908
A 6D53M050NF0908
A 6D53M056NF0908
A 6D53M060NF0908
A 6D53M072NF0908
A 6D53M080NF0908
18
20
22
24
25
26
30
32
34
36
38
40
45
34
36
38
40
45
48
50
56
60
72
80
17.2
19.1
21
22.9
23.9
24.8
28.7
30.6
32.5
34.4
36.3
38.2
43
32.5
34.4
36.3
38.2
43
45.8
47.8
53.5
57.3
68.8
76.4
1
2
3
MATERIAL: Aluminum Alloy
FINISH: Clear Anodized
P.D.
Cap
Screw
D2
Hub
Dia.
± 0.4
L
Length
± 0.4
S
d
Bore
+0.025
20
22.7
24
26
26.9
28.1
31.8
33.6
35.5
37.4
39.3
41.3
45.1
16.4
18.3
20.2
22.1
23.1
24
27.9
29.8
31.7
33.6
35.5
37.4
42.2
31.7
33.6
35.5
37.4
42.2
45
47
52.7
56.5
68
75.6
l
Hub
Proj.
D1
± 0.4
D*
Catalog Number
NOTE: Other sizes available on special order.
*O.D. Tolerance from 18 to 26 grooves is +0.051
30 to 50 grooves is +0.076
56 to 80 grooves is +0.102
9.1
9.1
7.5
7.5
7.9
7.9
7.9
7.9
7.9
9.5
9.5
9.5
20.6
20.6
20.6
20.6
21.4
21.4
21.4
21.4
21.4
22.2
22.2
22.2
6
6
6
6
6
8
8
12.9
12.9
13.4
13.4
13.4
13.4
13.4
12.7
12.7
12.7
M3
M3
19.1
19.1
19.1
19.1
25.4
25.4
25.4
D2
L
S
l
CAP SCREW
D
d
d
D
D1
10.4
L
CAP SCREW
l
S
D2
d
D
D1
10.4
L
CAP SCREW
l
D2
Fig. 1
Fig. 2
Fig. 3
FAIRLOC® HUB
GT®2 Timing Belt Pulleys - 3 mm Pitch
ALUMINUM
FOR BELTS UP TO 9 mm WIDE
PROFILE
TRUE METRIC®