34
1/16
O.D.
P.D.
B
Bore
+.001
-.000
Catalog Number
Cap
Screw
MATERIAL: Pulley - Polycarbonate Black; Fiberglass Reinforced
Hub - Aluminum Alloy, Overmolded
F.D.
A
Dia.
C
Hub
Dia.
A 6H 3-10DF03706
A 6H 3-11DF03706
A 6H 3-12DF03706
A 6H 3-13DF03706
A 6H 3-14DF03708
A 6H 3-15DF03708
A 6H 3-16DF03708
A 6H 3-17DF03708
A 6H 3-18DF03708
A 6H 3-19DF03708
A 6H 3-20DF03708
A 6H 3-21DF03708
A 6H 3-22DF03708
A 6H 3-23DF03708
A 6H 3-24DF03708
A 6H 3-25DF03708
A 6H 3-26DF03708
A 6H 3-27DF03708
A 6H 3-28DF03708
A 6H 3-29DF03708
A 6H 3-30DF03710
A 6H 3-31DF03710
A 6H 3-32DF03710
A 6H 3-34DF03710
A 6H 3-35DF03710
A 6H 3-36DF03710
A 6H 3-37DF03710
A 6H 3-39DF03710
A 6H 3-40DF03710
A 6H 3-42DF03710
A 6H 3-44DF03710
A 6H 3-48DF03710
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
34
35
36
37
39
40
42
44
48
.637
.700
.764
.828
.891
.955
1.019
1.082
1.146
1.210
1.273
1.337
1.401
1.464
1.528
1.592
1.655
1.719
1.783
1.846
1.910
1.974
2.037
2.165
2.228
2.292
2.355
2.483
2.546
2.674
2.801
3.056
.617
.680
.744
.808
.871
.935
.999
1.062
1.126
1.190
1.253
1.317
1.381
1.444
1.508
1.572
1.635
1.699
1.763
1.826
1.890
1.954
2.017
2.145
2.208
2.272
2.335
2.463
2.526
2.654
2.781
3.036
.87
.93
.99
1.06
1.12
1.19
1.24
1.31
1.38
1.44
1.51
1.57
1.63
1.69
1.76
1.82
1.89
1.95
2.02
2.08
2.14
2.20
2.27
2.40
2.46
2.53
2.59
2.71
2.78
2.92
3.04
3.29
.3125
5/8
3/4
3/4
7/8
7/8
7/8
7/8
.250
.1875
#3-48
3/8
1/2
NOTE: Pulleys with 10 to 21 grooves do not have webs.
#4-40
#4-40
#4-40
#4-40
#4-40
#4-40
1/2
1/2
1/2
1/2
1/2
5/8
7/8
#4-40
O.D. A
C
F.D.
B
13/16
1/4
CAP SCREW
3/16
7/16
MOLDED WITH FAIRLOC® HUB
FOR 3/8" BELTS
DOUBLE FLANGE
BLACK SERIES
XL Timing Belt Pulleys - 1/5" Pitch