35
22
24
25
27
28
30
32
33
35
37
38
40
41
43
45
46
48
50
51
53
54
56
58
61
63
64
66
69
71
74
77
84
15.7
17.3
18.9
20.5
22.1
23.7
25.4
27.0
28.6
30.2
31.8
33.4
35.1
36.7
38.3
39.9
41.5
43.2
44.8
46.4
48.0
49.6
51.2
54.5
56.1
57.7
59.3
62.6
64.2
67.4
70.6
77.1
16.2
17.8
19.4
21.0
22.6
24.3
25.9
27.5
29.1
30.7
32.3
34.0
35.6
37.2
38.8
40.4
42.0
43.7
45.3
46.9
48.5
50.1
51.7
55.0
56.6
58.2
59.8
63.1
64.7
67.9
71.1
77.6
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
34
35
36
37
39
40
42
44
48
A 6H 3M10DF09504
A 6H 3M11DF09504
A 6H 3M12DF09504
A 6H 3M13DF09504
A 6H 3M14DF09506
A 6H 3M15DF09506
A 6H 3M16DF09506
A 6H 3M17DF09506
A 6H 3M18DF09506
A 6H 3M19DF09506
A 6H 3M20DF09506
A 6H 3M21DF09506
A 6H 3M22DF09506
A 6H 3M23DF09506
A 6H 3M24DF09506
A 6H 3M25DF09506
A 6H 3M26DF09506
A 6H 3M27DF09506
A 6H 3M28DF09506
A 6H 3M29DF09506
A 6H 3M30DF09508
A 6H 3M31DF09508
A 6H 3M32DF09508
A 6H 3M34DF09508
A 6H 3M35DF09508
A 6H 3M36DF09508
A 6H 3M37DF09508
A 6H 3M39DF09508
A 6H 3M40DF09508
A 6H 3M42DF09508
A 6H 3M44DF09508
A 6H 3M48DF09508
P.D.
d*
Bore
H9
D
4
9.5
6
13
13
13
13
13
16
16
16
16
16
8
D1
D2
D3
Hub
Dia.
MOLDED WITH FAIRLOC® HUB
BLACK SERIES
FOR 9.5 mm BELTS
DOUBLE FLANGE
Catalog Number
MATERIAL: Pulley - Polycarbonate Black, Fiberglass Reinforced
Hub - Aluminum Alloy, Overmolded
D3
D1
20.6
6.3
1.6
M2.5
CAP SCREW
5
11.1
13
13
19
19
22
22
22
22
22
22
22
DD2
d
NOTE: Pulleys with 10 to 21 grooves
do not have webs.
*Bore Tolerance: 4 & 6 mm + 0.030
8 mm + 0.036
XL Timing Belt Pulleys - 5.08 mm Pitch