41
11
12
13
14
15
16
17
18
19
20
22
25
28
29
30
40
50
17.5
19.1
20.7
22.3
23.9
25.5
27.1
28.6
30.2
31.8
35
39.8
44.6
46.2
47.7
63.7
79.6
16.4
18
19.5
21.1
22.7
24.3
25.9
27.5
29.1
30.7
33.9
38.6
43.4
45
46.6
62.5
78.4
22
24
25
27
30
30
32
33
35
37
40
45
50
51
53
69
84
4
12.7
19.1
19.1
19.1
22.2
22.2
22.2
9.5
12.7
12.7
12.7
12.7
NOTE: Pulleys with 11 to 19 grooves do not have webs.
A 6H25M011SF0904
A 6H25M012SF0904
A 6H25M013SF0904
A 6H25M014SF0906
A 6H25M015SF0906
A 6H25M016SF0906
A 6H25M017SF0906
A 6H25M018SF0906
A 6H25M019SF0906
A 6H25M020SF0906
A 6H25M022SF0906
A 6H25M025SF0906
A 6H25M028SF0906
A 6H25M029SF0906
A 6H25M030SF0906
A 6H25M040SF0908
A 6H25M050SF0908
MATERIAL: Pulley Polycarbonate Black, Fiberglass Reinforced
Hub Aluminum Alloy, Overmolded
BLACK SERIES
MOLDED WITH FAIRLOC® HUB
SINGLE FLANGE
FOR 9 mm BELTS
PROFILE
TRUE METRIC®
D
P.D.
D3
Hub
Dia.
D1
D2
d*
Bore
+0.025
Catalog Number
No. of
Grooves
5
D
D2 d
D3
D1
20.6
6.3
1.6
M2.5
CAP SCREW
11.1
6
8
15.9
22.2
HTD® Timing Belt Pulleys - 5 mm Pitch