42
20° PRESSURE ANGLE
AGMA Q10
.197 & .250 FACE WIDTH
S1VS48-016F1608
S1VS48-018F1608
S1VS48-020F1608
S1VS48-024F1612
S1VS48-025F1612
S1VS48-028F1612
S1VS48-030F1316
S1VS48-032F1316
S1VS48-036F1316
S1VS48-040F1316
S1VS48-045F1316
S1VS48-048F1316
S1VS48-050F1316
S1VS48-054F1316
S1VS48-056F1316
S1VS48-060F1316
S1VS48-064F1324
S1VS48-070F1324
S1VS48-072F1324
S1VS48-075F1324
S1VS48-080F1324
S1VS48-090F1324
S1VS48-096F1324
S1VS48-100F1324
S1VS48-112F1324
S1VS48-120F1324
0.3333
0.3750
0.4167
0.5000
0.5208
0.5833
0.6250
0.6667
0.7500
0.8333
0.9375
1.0000
1.0417
1.1250
1.1667
1.2500
1.3333
1.4583
1.5000
1.5625
1.6667
1.8750
2.0000
2.0833
2.3333
2.5000
0.375
0.417
0.458
0.542
0.563
0.625
0.667
0.708
0.792
0.875
0.979
1.042
1.083
1.167
1.208
1.292
1.375
1.500
1.542
1.604
1.708
1.917
2.042
2.125
2.375
2.542
B
Bore
+.0005
-.0000
O.D.
P.D.
No.
of
Teeth
Fig.
No.
Catalog Number
F
E
C
T
D
Hub
Clear.
Rad.
2
16
18
20
24
25
28
30
32
36
40
45
48
50
54
56
60
64
70
72
75
80
90
96
100
112
120
MATERIAL: 303 Stainless Steel
Fairloc® hubs require controlled shaft tolerances.
Suggested clearance fit between the bore and the shaft is .0001/.0008.
.1248
.1873
.2498
.3747
.197
.197
.250
.866
.591
.750
.669
.945
.394
.551
#2-56
#6-32
.327
.445
.551
.551
.315
#2-56
Fairloc® Hub Gears - 48 Pitch
Precision
Component
NOTE: Socket Head Cap Screw Supplied.
Fig. 2
Fig. 1
E
D
F
B
O.D.
P.D.
C
T
E
D
F
B
O.D.
P.D.
C
T
1