48
.1873
.2498
20° PRESSURE ANGLE
C
E
Bore Ref.
.438
.530
.453
.483
Fig.
1
MATERIAL: Gear Acetal
Hub 303 Stainless Steel
Precision
Component
E
C B+.0005
-.0000
P.D.
.187
#2-56
CAP SCREW
B+.0005
-.0000
O.D.
.187
3/16, 1/4 & 3/8 BORES
3/16 FACE
AGMA Q10
0.583
0.597
0.611
0.625
0.639
0.653
0.667
0.694
0.722
0.778
0.861
0.944
1.028
1.069
1.139
1.194
1.361
1.403
1.417
1.528
1.694
1.778
1.792
1.861
1.903
1.972
2.028
2.111
2.250
2.528
2.778
S1288Z-072D040
S1288Z-072D041
S1288Z-072D042
S1288Z-072D043
S1288Z-072D044
S1288Z-072D045
S1288Z-072D046
S1288Z-072D048
S1288Z-072D050
S1288Z-072D054
S1288Z-072D060
S1288Z-072D066
S1288Z-072D072
S1288Z-072D075
S1288Z-072D080
S1288Z-072D084
S1288Z-072D096
S1288Z-072D099
S1288Z-072D100
S1288Z-072D108
S1288Z-072D120
S1288Z-072D126
S1288Z-072D127
S1288Z-072D132
S1288Z-072D135
S1288Z-072D140
S1288Z-072D144
S1288Z-072D150
S1288Z-072D160
S1288Z-072D180
S1288Z-072D198
S1V84Z-072DS040
S1V84Z-072DS041
S1V84Z-072DS042
S1V84Z-072DS043
S1V84Z-072DS044
S1V84Z-072DS045
S1V84Z-072DS046
S1V84Z-072DS048
S1V84Z-072DS050
S1V84Z-072DS054
S1V84Z-072DS060
S1V84Z-072DS066
S1V84Z-072DS072
S1V84Z-072DS075
S1V84Z-072DS080
S1V84Z-072DS084
S1V84Z-072DS096
S1V84Z-072DS099
S1V84Z-072DS100
S1V84Z-072DS108
S1V84Z-072DS120
S1V84Z-072DS126
S1V84Z-072DS127
S1V84Z-072DS132
S1V84Z-072DS135
S1V84Z-072DS140
S1V84Z-072DS144
S1V84Z-072DS150
S1V84Z-072DS160
S1V84Z-072DS180
S1V84Z-072DS198
S1V86Z-072DS040
S1V86Z-072DS041
S1V86Z-072DS042
S1V86Z-072DS043
S1V86Z-072DS044
S1V86Z-072DS045
S1V86Z-072DS046
S1V86Z-072DS048
S1V86Z-072DS050
S1V86Z-072DS054
S1V86Z-072DS060
S1V86Z-072DS066
S1V86Z-072DS072
S1V86Z-072DS075
S1V86Z-072DS080
S1V86Z-072DS084
S1V86Z-072DS096
S1V86Z-072DS099
S1V86Z-072DS100
S1V86Z-072DS108
S1V86Z-072DS120
S1V86Z-072DS126
S1V86Z-072DS127
S1V86Z-072DS132
S1V86Z-072DS135
S1V86Z-072DS140
S1V86Z-072DS144
S1V86Z-072DS150
S1V86Z-072DS160
S1V86Z-072DS180
S1V86Z-072DS198
40
41
42
43
44
45
46
48
50
54
60
66
72
75
80
84
96
99
100
108
120
126
127
132
135
140
144
150
160
180
198
0.5555
0.5694
0.5833
0.5972
0.6111
0.6250
0.6388
0.6666
0.6944
0.7500
0.8333
0.9166
1.0000
1.0416
1.1111
1.1666
1.3333
1.3750
1.3888
1.5000
1.6666
1.7500
1.7638
1.8333
1.8750
1.9444
2.0000
2.0833
2.2222
2.5000
2.7500
B = ø.3750
B = ø.1873
B = ø.2498
FAIRLOC® TYPE HUB GEAR (Fig. 1)
HUBLESS (Fig. 2)
No.
of
Teeth
O.D.
P.D.
Catalog Number
Available on special order: 14-1/2° P.A., teeth not listed or different bore size.
This product is also available with pin type hubs. See our Web site: www.sdp-si.com.
Fairloc® Hub Acetal Spur Gears - 72 Pitch