49
.1873
.2498
20° PRESSURE ANGLE
C
E
Bore Ref.
.438
.530
.453
.483
Fig.
1
MATERIAL: Gear Acetal
Hub 303 Stainless Steel
Precision
Component
E
C B+.0005
-.0000
P.D.
.187
#2-56
CAP SCREW
B+.0005
-.0000
O.D.
.187
3/16, 1/4 & 3/8 BORES
3/16 FACE
AGMA Q10
B = ø.2498
.594
.609
.625
.656
.688
.719
.750
.781
.813
.906
.969
1.031
1.156
1.188
1.281
1.344
1.406
1.438
1.531
1.594
1.781
1.906
2.016
2.031
2.281
2.406
2.531
2.656
2.781
2.906
3.031
3.531
S1288Z-064D036
S1288Z-064D037
S1288Z-064D038
S1288Z-064D040
S1288Z-064D042
S1288Z-064D044
S1288Z-064D046
S1288Z-064D048
S1288Z-064D050
S1288Z-064D056
S1288Z-064D060
S1288Z-064D064
S1288Z-064D072
S1288Z-064D074
S1288Z-064D080
S1288Z-064D084
S1288Z-064D088
S1288Z-064D090
S1288Z-064D096
S1288Z-064D100
S1288Z-064D112
S1288Z-064D120
S1288Z-064D127
S1288Z-064D128
S1288Z-064D144
S1288Z-064D152
S1288Z-064D160
S1288Z-064D168
S1288Z-064D176
S1288Z-064D184
S1288Z-064D192
S1288Z-064D224
S1V84Z-064DS036
S1V84Z-064DS037
S1V84Z-064DS038
S1V84Z-064DS040
S1V84Z-064DS042
S1V84Z-064DS044
S1V84Z-064DS046
S1V84Z-064DS048
S1V84Z-064DS050
S1V84Z-064DS056
S1V84Z-064DS060
S1V84Z-064DS064
S1V84Z-064DS072
S1V84Z-064DS074
S1V84Z-064DS080
S1V84Z-064DS084
S1V84Z-064DS088
S1V84Z-064DS090
S1V84Z-064DS096
S1V84Z-064DS100
S1V84Z-064DS112
S1V84Z-064DS120
S1V84Z-064DS127
S1V84Z-064DS128
S1V84Z-064DS144
S1V84Z-064DS152
S1V84Z-064DS160
S1V84Z-064DS168
S1V84Z-064DS176
S1V84Z-064DS184
S1V84Z-064DS192
S1V84Z-064DS224
S1V86Z-064DS036
S1V86Z-064DS037
S1V86Z-064DS038
S1V86Z-064DS040
S1V86Z-064DS042
S1V86Z-064DS044
S1V86Z-064DS046
S1V86Z-064DS048
S1V86Z-064DS050
S1V86Z-064DS056
S1V86Z-064DS060
S1V86Z-064DS064
S1V86Z-064DS072
S1V86Z-064DS074
S1V86Z-064DS080
S1V86Z-064DS084
S1V86Z-064DS088
S1V86Z-064DS090
S1V86Z-064DS096
S1V86Z-064DS100
S1V86Z-064DS112
S1V86Z-064DS120
S1V86Z-064DS127
S1V86Z-064DS128
S1V86Z-064DS144
S1V86Z-064DS152
S1V86Z-064DS160
S1V86Z-064DS168
S1V86Z-064DS176
S1V86Z-064DS184
S1V86Z-064DS192
S1V86Z-064DS224
36
37
38
40
42
44
46
48
50
56
60
64
72
74
80
84
88
90
96
100
112
120
127
128
144
152
160
168
176
184
192
224
.5625
.5781
.5938
.6250
.6563
.6875
.7188
.7500
.7813
.8750
.9375
1.0000
1.1250
1.1563
1.2500
1.3125
1.3750
1.4063
1.5000
1.5625
1.7500
1.8750
1.9844
2.0000
2.2500
2.3750
2.5000
2.6250
2.7500
2.8750
3.0000
3.5000
Available on special order: 14-1/2° P.A., teeth not listed or different bore size.
This product is also available with pin type hubs. See our Web site: www.sdp-si.com.
B = ø.3750
B = ø.1873
FAIRLOC® TYPE HUB GEAR (Fig. 1)
HUBLESS (Fig. 2)
No.
of
Teeth
Fairloc® Hub Acetal Spur Gears - 64 Pitch
Catalog Number
O.D.
P.D.