50
.1873
.2498
20° PRESSURE ANGLE
C
E
Bore Ref.
.438
.530
.453
.483
Fig.
1
MATERIAL: Gear Acetal
Hub 303 Stainless Steel
Precision
Component
E
C B+.0005
-.0000
P.D.
.187
#2-56
CAP SCREW
B+.0005
-.0000
O.D.
.187
3/16, 1/4 & 3/8 BORES
3/16 FACE
AGMA Q10
S1288Z-048D028
S1288Z-048D029
S1288Z-048D030
S1288Z-048D032
S1288Z-048D034
S1288Z-048D036
S1288Z-048D038
S1288Z-048D040
S1288Z-048D042
S1288Z-048D044
S1288Z-048D046
S1288Z-048D048
S1288Z-048D050
S1288Z-048D055
S1288Z-048D056
S1288Z-048D060
S1288Z-048D064
S1288Z-048D068
S1288Z-048D072
S1288Z-048D075
S1288Z-048D080
S1288Z-048D084
S1288Z-048D090
S1288Z-048D092
S1288Z-048D096
S1288Z-048D100
S1288Z-048D110
S1288Z-048D120
S1288Z-048D132
S1288Z-048D138
S1288Z-048D144
S1288Z-048D156
S1288Z-048D168
S1288Z-048D180
S1288Z-048D186
.625
.646
.667
.708
.750
.792
.833
.875
.917
.958
1.000
1.042
1.083
1.188
1.208
1.292
1.375
1.458
1.542
1.604
1.708
1.792
1.917
1.958
2.042
2.125
2.333
2.542
2.792
2.917
3.042
3.292
3.542
3.792
3.917
S1V84Z-048DS028
S1V84Z-048DS029
S1V84Z-048DS030
S1V84Z-048DS032
S1V84Z-048DS034
S1V84Z-048DS036
S1V84Z-048DS038
S1V84Z-048DS040
S1V84Z-048DS042
S1V84Z-048DS044
S1V84Z-048DS046
S1V84Z-048DS048
S1V84Z-048DS050
S1V84Z-048DS055
S1V84Z-048DS056
S1V84Z-048DS060
S1V84Z-048DS064
S1V84Z-048DS068
S1V84Z-048DS072
S1V84Z-048DS075
S1V84Z-048DS080
S1V84Z-048DS084
S1V84Z-048DS090
S1V84Z-048DS092
S1V84Z-048DS096
S1V84Z-048DS100
S1V84Z-048DS110
S1V84Z-048DS120
S1V84Z-048DS132
S1V84Z-048DS138
S1V84Z-048DS144
S1V84Z-048DS156
S1V84Z-048DS168
S1V84Z-048DS180
S1V84Z-048DS186
S1V86Z-048DS028
S1V86Z-048DS029
S1V86Z-048DS030
S1V86Z-048DS032
S1V86Z-048DS034
S1V86Z-048DS036
S1V86Z-048DS038
S1V86Z-048DS040
S1V86Z-048DS042
S1V86Z-048DS044
S1V86Z-048DS046
S1V86Z-048DS048
S1V86Z-048DS050
S1V86Z-048DS055
S1V86Z-048DS056
S1V86Z-048DS060
S1V86Z-048DS064
S1V86Z-048DS068
S1V86Z-048DS072
S1V86Z-048DS075
S1V86Z-048DS080
S1V86Z-048DS084
S1V86Z-048DS090
S1V86Z-048DS092
S1V86Z-048DS096
S1V86Z-048DS100
S1V86Z-048DS110
S1V86Z-048DS120
S1V86Z-048DS132
S1V86Z-048DS138
S1V86Z-048DS144
S1V86Z-048DS156
S1V86Z-048DS168
S1V86Z-048DS180
S1V86Z-048DS186
28
29
30
32
34
36
38
40
42
44
46
48
50
55
56
60
64
68
72
75
80
84
90
92
96
100
110
120
132
138
144
156
168
180
186
.5833
.6042
.6250
.6667
.7083
.7500
.7917
.8333
.8750
.9167
.9583
1.0000
1.0417
1.1458
1.1667
1.2500
1.3333
1.4167
1.5000
1.5625
1.6667
1.7500
1.8750
1.9167
2.0000
2.0833
2.2917
2.5000
2.7500
2.8750
3.0000
3.2500
3.5000
3.7500
3.8750
B = ø.3750
B = ø.1873
B = ø.2498
FAIRLOC® TYPE HUB GEAR (Fig. 1)
HUBLESS (Fig. 2)
No.
of
Teeth
O.D.
P.D.
Available on special order: 14-1/2° P.A., teeth not listed or different bore size.
This product is also available with pin type hubs. See our Web site: www.sdp-si.com.
Catalog Number
Fairloc® Hub Acetal Spur Gears - 48 Pitch