65
Fairloc® - The Integral Fastener
The Better Way to Fasten Rotating Components.
Solves
Phasing, Timing, Positioning and Frequent Removal Problems
*Patented
®Registered trademark
B
C
D
E
A
Fastening Method
FASTENER SELECTOR GUIDE
Yes
Yes
No
No
No
No
Yes
No
No
No
No
Yes
No
No
No
Yes
Yes
No
No
No
No
Yes
No
Yes
Yes
Clamps
Keys
Pins
Set Screws
*Fairloc®
Legend
A Shaft remains smooth
B Self-contained
(no additional inventory)
C Component is
fully supported
D Easy adjustment
E Can be pinned
if desired
Call on our Engineering Department to discuss the
advantages of applying the Fairloc® concept to your designs.
SOLID HINGE
PORTION
RADIAL SLOT
TRANSVERSE
SLOT
HUB
BACK
FRONT
Page #
Pitch
.080
1/5
3 mm HTD
5 mm HTD
2 mm GT®2
3 mm GT®2
26
34
28
38
30
32
Fairloc® Hub Pulleys
Here's How It Works!
Two slots are machined into the hub, one oriented
radially, the other angularly, to create a trans-
verse wedge which remains attached to the solid
portion of the hub on one side. The resultant
cantilevered clamping section has a tapped hole
to accept a cap screw which passes through a
clearance hole in the solid portion of the hub, and
into a threaded hole in the transverse wedge
section. As the screw is tightened, the cantile-
vered section clamps the shaft securely. The
screw can be tightened and released repeatedly
without marring the shaft or affecting its torque
transmitting abilities.
Proved Most Effective
For precision application Lab tests proved
Fairloc® to be superior to all other comparable
fasteners. For high torque application Torques
up to 400 lb.in. are obtained with a 5/8" bore
Fairloc® hub.
Full Use Of The Bore
Gives maximum support to the component,
reduces wobble or misalignment.
Easy Adjustment
Fairloc® replaces set screws and clamps,
eliminates marred shafts; components can
be repositioned with a single hex key adjustment.
Compact, Self-Contained Design
When available space or access is limited, Fairloc's®
small hub envelope is a distinct advantage.
Very High Reliability
Typical Application Areas For Fairloc® Include:
Computer Tape Drives, Aerospace Components, Aircraft Instrumentation, Aircraft Fuel Control Sys-
tems, Machine Tools, N/C Machines, Computer Input / Output Systems, Military Fire Control Systems,
Medical Equipment, Business Machines, Optical Equipment, Power Drives.