67
O.D. P.D.
.125 ±.002
.3750+.0000
-.0002
Hubs are available in Pin, Clamp, or Fairloc® type.
Precision
Component
S1268Z-120S075
S1268Z-120S076
S1268Z-120S078
S1268Z-120S080
S1268Z-120S082
S1268Z-120S084
S1268Z-120S090
S1268Z-120S096
S1268Z-120S100
S1268Z-120S105
S1268Z-120S110
S1268Z-120S120
S1268Z-120S127
S1268Z-120S130
S1268Z-120S140
S1268Z-120S144
S1268Z-120S150
S1268Z-120S160
S1268Z-120S180
S1268Z-120S200
S1268Z-120S210
S1268Z-120S240
S1268Z-120S250
S1268Z-120S270
S1268Z-120S300
S1268Z-120S325
S1268Z-120S350
S1268Z-120S360
S1268Z-120S420
S1268Z-120S480
75
76
78
80
82
84
90
96
100
105
110
120
127
130
140
144
150
160
180
200
210
240
250
270
300
325
350
360
420
480
0.6250
0.6333
0.6500
0.6667
0.6833
0.7000
0.7500
0.8000
0.8333
0.8750
0.9167
1.0000
1.0583
1.0833
1.1667
1.2000
1.2500
1.3333
1.5000
1.6667
1.7500
2.0000
2.0833
2.2500
2.5000
2.7083
2.9167
3.0000
3.5000
4.0000
0.642
0.650
0.667
0.683
0.700
0.717
0.767
0.817
0.850
0.892
0.933
1.017
1.075
1.100
1.183
1.217
1.267
1.350
1.517
1.683
1.767
2.017
2.100
2.267
2.517
2.725
2.933
3.017
3.517
4.017
S1268Z-120A075
S1268Z-120A076
S1268Z-120A078
S1268Z-120A080
S1268Z-120A082
S1268Z-120A084
S1268Z-120A090
S1268Z-120A096
S1268Z-120A100
S1268Z-120A105
S1268Z-120A110
S1268Z-120A120
S1268Z-120A127
S1268Z-120A130
S1268Z-120A140
S1268Z-120A144
S1268Z-120A150
S1268Z-120A160
S1268Z-120A180
S1268Z-120A200
S1268Z-120A210
S1268Z-120A240
S1268Z-120A250
S1268Z-120A270
S1268Z-120A300
S1268Z-120A325
S1268Z-120A350
S1268Z-120A360
S1268Z-120A420
S1268Z-120A480
O.D.
P.D.
Catalog Number
No.
of
Teeth
2024 Aluminum
Anodized
*
303 Stainless Steel
All gears over 2-1/8" Dia. supplied with lightening holes.
See index for hubs. Assembled upon request at nominal charge.
Hubless Spur Gears - 120 Pitch
1/8 FACE
20° PRESSURE ANGLE
3/8 BORE
AGMA Q10
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.