69
O.D. P.D.
.125 ±.002
.3750+.0000
-.0002
Precision
Component
Hubless Spur Gears - 80 Pitch
1/8 FACE
20° PRESSURE ANGLE
3/8 BORE
AGMA Q10
Hubs are available in Pin, Clamp, or Fairloc® type.
0.6000
0.6250
0.6500
0.6750
0.7000
0.7250
0.7500
0.7750
0.8750
1.0000
1.1250
1.2500
1.3750
1.5000
1.5875
1.6250
1.7500
1.8750
2.0000
2.1250
2.2500
2.3750
2.5000
2.6250
2.7500
3.0000
3.2500
3.5000
3.7500
4.0000
O.D.
P.D.
Catalog Number
No.
of
Teeth
2024 Aluminum
Anodized
*
303 Stainless Steel
S1268Z-080S048
S1268Z-080S050
S1268Z-080S052
S1268Z-080S054
S1268Z-080S056
S1268Z-080S058
S1268Z-080S060
S1268Z-080S062
S1268Z-080S070
S1268Z-080S080
S1268Z-080S090
S1268Z-080S100
S1268Z-080S110
S1268Z-080S120
S1268Z-080S127
S1268Z-080S130
S1268Z-080S140
S1268Z-080S150
S1268Z-080S160
S1268Z-080S170
S1268Z-080S180
S1268Z-080S190
S1268Z-080S200
S1268Z-080S210
S1268Z-080S220
S1268Z-080S240
S1268Z-080S260
S1268Z-080S280
S1268Z-080S300
S1268Z-080S320
48
50
52
54
56
58
60
62
70
80
90
100
110
120
127
130
140
150
160
170
180
190
200
210
220
240
260
280
300
320
0.625
0.650
0.675
0.700
0.725
0.750
0.775
0.800
0.900
1.025
1.150
1.275
1.400
1.525
1.613
1.650
1.775
1.900
2.025
2.150
2.275
2.400
2.525
2.650
2.775
3.025
3.275
3.525
3.775
4.025
S1268Z-080A048
S1268Z-080A050
S1268Z-080A052
S1268Z-080A054
S1268Z-080A056
S1268Z-080A058
S1268Z-080A060
S1268Z-080A062
S1268Z-080A070
S1268Z-080A080
S1268Z-080A090
S1268Z-080A100
S1268Z-080A110
S1268Z-080A120
S1268Z-080A127
S1268Z-080A130
S1268Z-080A140
S1268Z-080A150
S1268Z-080A160
S1268Z-080A170
S1268Z-080A180
S1268Z-080A190
S1268Z-080A200
S1268Z-080A210
S1268Z-080A220
S1268Z-080A240
S1268Z-080A260
S1268Z-080A280
S1268Z-080A300
S1268Z-080A320
All gears over 2-1/8" Dia. supplied with lightening holes.
See index for hubs. Assembled upon request at nominal charge.
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.