73
O.D. P.D.
.125 ±.002
.3750+.0000
-.0002
Precision
Component
Hubless Spur Gears - 32 Pitch
1/8 FACE
20° PRESSURE ANGLE
3/8 BORE
AGMA Q10
Hubs are available in Pin, Clamp, or Fairloc® type.
*T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
S1268Z-032S019
S1268Z-032S020
S1268Z-032S024
S1268Z-032S026
S1268Z-032S028
S1268Z-032S030
S1268Z-032S032
S1268Z-032S036
S1268Z-032S040
S1268Z-032S042
S1268Z-032S044
S1268Z-032S048
S1268Z-032S050
S1268Z-032S052
S1268Z-032S054
S1268Z-032S056
S1268Z-032S060
S1268Z-032S064
S1268Z-032S066
S1268Z-032S070
S1268Z-032S072
S1268Z-032S080
S1268Z-032S084
S1268Z-032S086
S1268Z-032S088
S1268Z-032S092
S1268Z-032S096
S1268Z-032S120
S1268Z-032S128
S1268Z-032S132
S1268Z-032A019
S1268Z-032A020
S1268Z-032A024
S1268Z-032A026
S1268Z-032A028
S1268Z-032A030
S1268Z-032A032
S1268Z-032A036
S1268Z-032A040
S1268Z-032A042
S1268Z-032A044
S1268Z-032A048
S1268Z-032A050
S1268Z-032A052
S1268Z-032A054
S1268Z-032A056
S1268Z-032A060
S1268Z-032A064
S1268Z-032A066
S1268Z-032A070
S1268Z-032A072
S1268Z-032A080
S1268Z-032A084
S1268Z-032A086
S1268Z-032A088
S1268Z-032A092
S1268Z-032A096
S1268Z-032A120
S1268Z-032A128
S1268Z-032A132
19
20
24
26
28
30
32
36
40
42
44
48
50
52
54
56
60
64
66
70
72
80
84
86
88
92
96
120
128
132
0.5938
0.6250
0.7500
0.8125
0.8750
0.9375
1.0000
1.1250
1.2500
1.3125
1.3750
1.5000
1.5625
1.6250
1.6875
1.7500
1.8750
2.0000
2.0625
2.1875
2.2500
2.5000
2.6250
2.6875
2.7500
2.8750
3.0000
3.7500
4.0000
4.1250
0.656
0.688
0.813
0.875
0.938
1.000
1.063
1.188
1.313
1.375
1.438
1.563
1.625
1.688
1.750
1.813
1.938
2.063
2.125
2.250
2.313
2.563
2.688
2.750
2.813
2.938
3.063
3.813
4.063
4.188
2024 Aluminum*
Anodized
303 Stainless Steel
Catalog Number
O.D.
No.
of
Teeth
P.D.
All gears over 2-1/8" diameter supplied with lightening holes.
See index for hubs. Assembled upon request at nominal charge.