74
O.D. P.D.
.125 ±.002
.3750+.0000
-.0002
Precision
Component
Hubless Spur Gears - 24 Pitch
1/8 FACE
20° PRESSURE ANGLE
3/8 BORE
AGMA Q10
Hubs are available in Pin, Clamp, or Fairloc® type.
S1268Z-024S015
S1268Z-024S016
S1268Z-024S018
S1268Z-024S020
S1268Z-024S021
S1268Z-024S024
S1268Z-024S025
S1268Z-024S026
S1268Z-024S028
S1268Z-024S030
S1268Z-024S032
S1268Z-024S036
S1268Z-024S040
S1268Z-024S042
S1268Z-024S045
S1268Z-024S046
S1268Z-024S048
S1268Z-024S050
S1268Z-024S052
S1268Z-024S056
S1268Z-024S060
S1268Z-024S064
S1268Z-024S066
S1268Z-024S070
S1268Z-024S072
S1268Z-024S078
S1268Z-024S084
S1268Z-024S090
S1268Z-024S096
S1268Z-024S099
S1268Z-024A015
S1268Z-024A016
S1268Z-024A018
S1268Z-024A020
S1268Z-024A021
S1268Z-024A024
S1268Z-024A025
S1268Z-024A026
S1268Z-024A028
S1268Z-024A030
S1268Z-024A032
S1268Z-024A036
S1268Z-024A040
S1268Z-024A042
S1268Z-024A045
S1268Z-024A046
S1268Z-024A048
S1268Z-024A050
S1268Z-024A052
S1268Z-024A056
S1268Z-024A060
S1268Z-024A064
S1268Z-024A066
S1268Z-024A070
S1268Z-024A072
S1268Z-024A078
S1268Z-024A084
S1268Z-024A090
S1268Z-024A096
S1268Z-024A099
15
16
18
20
21
24
25
26
28
30
32
36
40
42
45
46
48
50
52
56
60
64
66
70
72
78
84
90
96
99
0.6250
0.6667
0.7500
0.8333
0.8750
1.0000
1.0417
1.0833
1.1667
1.2500
1.3333
1.5000
1.6667
1.7500
1.8750
1.9167
2.0000
2.0833
2.1667
2.3333
2.5000
2.6667
2.7500
2.9167
3.0000
3.2500
3.5000
3.7500
4.0000
4.1250
0.708
0.750
0.833
0.917
0.958
1.083
1.125
1.167
1.250
1.333
1.417
1.583
1.750
1.833
1.958
2.000
2.083
2.167
2.250
2.417
2.583
2.750
2.833
3.000
3.083
3.333
3.583
3.833
4.083
4.208
2024 Aluminum*
Anodized
*T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
No.
of
Teeth
P.D.
O.D.
303 Stainless Steel
Catalog Number
All gears over 2-1/8" Dia. supplied with lightening holes.
See index for hubs. Assembled upon request at nominal charge.