76
3/8 BORE
1/8 FACE
20° PRESSURE ANGLE
AGMA Q10
B
(8 PLACES)
.3750
C
A
P.D.
O.D.
.125 ± .002
+.0000
-.0002
Precision
Component
64
72
75
80
85
90
95
96
100
110
120
130
140
150
160
170
180
192
S1268Z-064M064
S1268Z-064M072
S1268Z-064M075
S1268Z-064M080
S1268Z-064M085
S1268Z-064M090
S1268Z-064M095
S1268Z-064M096
S1268Z-064M100
S1268Z-064M110
S1268Z-064M120
S1268Z-064M130
S1268Z-064M140
S1268Z-064M150
S1268Z-064M160
S1268Z-064M170
S1268Z-064M180
S1268Z-064M192
No.
of
Teeth
P.D.
O.D.
Catalog Number
C
Dia.
B
Dia.
A
Dia.
MATERIAL: Core Aluminum 2024-T3, Chemical Filmed
Rim Acetal
1.0000
1.1250
1.1719
1.2500
1.3281
1.4063
1.4844
1.5000
1.5625
1.7188
1.8750
2.0313
2.1875
2.3438
2.5000
2.6563
2.8125
3.0000
1.031
1.156
1.203
1.281
1.359
1.438
1.516
1.531
1.594
1.750
1.906
2.063
2.219
2.375
2.531
2.688
2.844
3.031
5/8
1-3/8
1-7/8
2-5/8
7/8
1-1/8
1-5/8
2-1/8
2-3/8
7/32
5/16
3/8
1-3/32
1-3/4
13/16
1-3/8
1-3/8
See Index for hubs. Assembled upon request at a nominal charge.
Available on special order: 14-1/2° P.A., teeth not listed, different bore and/or materials.
Aluminum-Acetal Gears - 64 Pitch