83
PRECISION ENGRAVED
S9922Y-GJ-1
S9922Y-GJ-2
S9922Y-GJ-3
S9922Y-GJ-4
Catalog Number
1.490
1.990
2.490
2.990
W
Dial
Graduations
180
360
0 ... 360
Dial
Range
Steps in
Degrees
2°
1°
12'
12'
6'
6'
Vernier
Reading
.375
.500
O.D.
± .005
Special sets available on request.
MATERIAL: 2024 Aluminum, Black Anodized
Engraving filled with white enamel.
Vernier and Drum Dial Sets
That the selection of components for this catalog was
done by engineers... for engineers? It is our aim to
enable the designer to spend his time designing rather
than looking for components.
Did You Know?
Assembled with hubs, upon request, at nominal charge.
.500
1/32
.250
.500
1/32
VERNIER
DIAL
W
W
1/16
.3750 +.0000
-.0003
O.D.
90°
Ø .3750
Ø .1285
(2 HOLES)
See Index for Hubs