84
S9909Y-GH-1
S9909Y-GH-2
S9909Y-GH-3
S9909Y-GH-4
2°
1°
12'
12'
6'
6'
PRECISION ENGRAVED
Special sets available on request.
Catalog Number
W
Dial
Graduations
Dial
Range
Steps in
Degrees
Vernier
Reading
+.000
-.005
O.D.
1.500
2.000
3.000
4.000
1.760
2.010
2.510
3.010
180
360
0 ... 360
MATERIAL: 2024 Aluminum, Black Anodized
Engraving filled with white enamel.
Vernier and Disc Dial Sets
O.D.
W
DIAL
VERNIER
1/16
.250
.500
1.000
.1285 DIA.
HOLES (2)
3/16
.3750 +.0000
-.0003
TYPICAL
HUB
Did You Know?
At SDP/Sterling, we are dedicated to manufacturing
plastic drive components that are standardized or
custom-designed by the inch or by the millimeter.
Assembled with hubs, upon request, at nominal charge.
See Index for Hubs