86
Precision
Component
NOTE: d bore and mounting diameter
are concentric to 0.005 mm.
A
d
D1
D
Ø10 r6
(
)
+0.028 **
+0.019
L
T, SOCKET HEAD
CAP SCREW
SUPPLIED
Precision Gear & Dial Hubs Fairloc® Type
S2F0MYM016025
S2F0MYM032025
S2F0MYM016030
S2F0MYM032030
S2F0MYM060030
S2F0MYM080030
S2F0MYM100030
S2F0MYM016040
S2F0MYM032040
S2F0MYM060040
S2F0MYM080040
S2F0MYM100040
S2F0MYM016050
S2F0MYM032050
S2F0MYM048050
S2F0MYM050050
S2F0MYM060050
S2F0MYM080050
S2F0MYM100050
S2F0MYM016060
S2F0MYM032060
S2F0MYM048060
S2F0MYM050060
S2F0MYM060060
S2F0MYM080060
S2F0MYM100060
S2F0MYM016080
S2F0MYM032080
S2F0MYM048080
S2F0MYM050080
1.6
3.2
1.6
3.2
6
8
10
1.6
3.2
6
8
10
1.6
3.2
4.8
5
6
8
10
1.6
3.2
4.8
5
6
8
10
1.6
3.2
4.8
5
D1
MATERIAL: 303 Stainless Steel
D
L
Clear.
Radius
d*
Bore
H7
A
Catalog Number
T
*Bore Tolerance: 2.5 & 3 mm + 0.01
4, 5 & 6 mm + 0.012
8 mm + 0.015
3
4
8
8.5
9.8
11
14
17
M2
M2.5
M3
14
17
17
6.4
8.3
11.1
NOTE: Fairloc® hubs require controlled shaft tolerances. Suggested tolerance according to g6, h6 or h7.
Available as special order: Hubs assembled to gears or dials, and passivation.
** To provide press fit, use tolerance according
to H7 for the mating part bore diameter.
2.5
5
6